Customize your R950 at ToshibaDirect.com
Customize
This product may be available at a local business reseller.
Find a Reseller
More Tecra R950 Series Laptops
*ToshibaDirect Exclusive. Price includes applicable discounts.
**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.
Tecra R950-S9541 Laptop Specifications
Performance
- Processor*
- Intel® Core i7-3540M processor
- Operating System*
- Windows 7 Professional (64-bit, SP1)
Windows 7 Professional (32-bit, SP1) - Graphics Engine*
- AMD Radeon™ HD 7570M
- Graphics Memory*
- 1GB GDDR5 discrete graphics memory
Memory and Storage
- Memory*
- 4GB DDR3 1600MHz memory
- Hard Drive*
- 320GB HDD (7200rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD+ TFT LED Backlit display
- Display Resolution
- 1600x900, 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Webcam
- 2.0MP Webcam and microphone
- Wireless LAN*
- Intel® Centrino® Advanced-N 6235 (802.11a/g/n)
- Bluetooth
- Bluetooth® V4.0
- Modem
- No Modem port
- LAN
- Intel® 82579LM Gigabit Network Connection
Power
- AC Adapter
- 75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (66Wh, 6-Cell)
- Battery Life*
- Up to 5.75 hours using Windows 7 (MobileMark™ Productivity 2007)
Expansion
- PC Express Slot
- 1-ExpressCard /34 slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-USB (2.0) port, 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (3.0) ports
- RGB
- RGB port
- DisplayPort
- Standard DisplayPort
Software, Support and Security
- Security and Protection
- Execute Disable Bit, Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
- Software*
- 1 month trial for new Microsoft® Office 365 customers, Norton Anti-Theft (30-day Trial), Norton Internet Suite (30-day trial), Norton Online Backup (30-day Trial), TOSHIBA Disc Creator, TOSHIBA Fingerprint Utility, TOSHIBA HDD Protection, TOSHIBA HDD/SSD Alert, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Diagnostic Tool, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, TOSHIBA Service Station, TOSHIBA Smart Client Manager, TOSHIBA Video Player, TOSHIBA Web Camera Application, TOSHIBA eco Utility, Trusted Platform Module (TPM v1.2)
- Standards
- RoHS Compatible, Energy Star Qualified, EPEAT Gold
- Standard Limited Warranty*
- 3-Yr Standard Limited Warranty, (1-Year on Battery)
Physical Description
- Inputs and Controls
- Accupoint pointing device, Premium US keyboard with 10-key pad (Black), Presentation Button, TOSHIBA eco utility (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
- Weight*
- Starting at 5.29 lbs.
- Color
- Graphite Black Metallic with Line Pattern
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.