Toshiba Tecra R950-SMBN23 Laptop

Toshiba Tecra R950-SMBN23 Laptop for Small Business

  • List Price with Upgrades:
  • $889.98
  • Component Rebate:
  • -$189.99
  • Base List Price:
  • $699.99
  • Instant Savings:
  • -$100.00

Total Price:

$599.99

Start Customizing
Tecra R950-SMBN23 5.00 out of 5.0 based on 1 user reviews. Average Customer Rating: 5.00 out of 5.0
Read Reviews (1)  | Write Reviews
Intel® Core i7 Processor
This product may be available at a local business reseller.

Find a Reseller

Accessories for the Tecra R950-SMBN23

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

More Tecra R950 Series Laptops
R950
Model: MSRP:
R950-SMBNX2 $719.99*
R950-SMBNX3 $829.99*
R950-SMBGX3 $999.99*
R950-S9521 $1,149.00*
R950-SMBNX4 $979.99*
R950-SMBGX4 $1,079.99*
R950-S9541 $1,439.00*
R950-BT9500 $1,039.00**
R950-SMBN23 $599.99**

*ToshibaDirect Exclusive. Price includes applicable discounts.

**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.

Tecra R950-SMBN23 Laptop Specifications

This product will be custom-built for you.

Customizable options (with current selections) are indicated below.

Performance

Processor*
CHOOSE FROM:
  • Intel® Core™ i3-2328M Processor (2.20GHz, 3MB Cache)
  • Intel® Core™ i3-3120M Processor (2.50GHz, 3MB L3 Cache)
  • Intel® Core™ i5-3230M Processor (3M Cache, up to 3.20 GHz) with Intel® Turbo Boost Technology
  • Intel® Core™ i7-3540M Processor (4MB Cache, up to 3.70GHz) with Intel® Turbo Boost Technology
Microsoft Operating System*
CHOOSE FROM:
  • Windows 8
  • Windows 8 Pro
  • Windows® 7 Professional (64-bit) with recovery media for Windows 8 Pro
Graphics Controller*
CHOOSE FROM:
  • Integrated Graphics
  • 1GB DDR3 AMD Radeon™ HD 7670M Graphics

Memory and Storage

Memory*
CHOOSE FROM:
  • 2GB DDR3 1600MHz (2GB X 1)
  • 4GB DDR3 1600MHz (4GB X 1)
  • 6GB DDR3 1600MHz (4GB + 2GB)
  • 8GB DDR3 1600MHz (4GB + 4GB)
  • 12GB DDR3 1600MHz (8GB + 4GB)
  • 16GB DDR3 1600MHz (8GB + 8GB)
Hard Disk Drive*
CHOOSE FROM:
Optical Drive*

Audio and Video

Display*
CHOOSE FROM:
  • 15.6" HD LED Backlit Display (1366x768)
  • 15.6" HD+ LED Backlit Display (1600x900)
Display Resolution
  • 1366x768 (HD), 1600x900, 16:9 aspect ratio, Supports 720p content
Audio
  • Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Web Camera
CHOOSE FROM:
  • No Integrated Webcam or Microphone
  • Integrated 1MP Webcam and Microphone
  • Integrated 2MP Webcam and Microphone
Wireless LAN & Bluetooth®*
CHOOSE FROM:
  • Wi-Fi® Wireless networking (802.11b/g/n) with Bluetooth® (v4.0)
  • Intel® Wireless LAN (802.11b/g/n) + Intel® Wireless Display Ready*
  • Intel® Centrino® Advanced-N 6235 (a/g/n)+ WiDi Capable* with Bluetooth® (v4.0)

Power

Battery*
CHOOSE FROM:
  • Lithium-Ion Battery (6-cell/48Wh)
  • Standard Lithium-Ion Battery (6-cell, 66Wh)
AC Adapter
  • 75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Expansion

PC Express Slot
  • No PC Express Slot
SmartCard Reader
  • No SmartCard Reader slot
Media
  • Memory Card Reader
USB Ports
  • 1-USB (2.0) port, 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (3.0) ports
HDMI
  • HDMI® output port
RGB
  • RGB port
DisplayPort
  • No Display port
Docking Connector
  • No Docking Connector

Software, Support and Security

Warranty Upgrades and Extended Service Plans*
CHOOSE FROM:
  • 1 Year Standard Limited Warranty (1 Year on Battery)
  • 2 Year Standard Limited Warranty (1 Year on Battery)
  • 3 Year Standard Limited Warranty (1 Year on Battery)
Microsoft Office*
CHOOSE FROM:
Anti-Virus Software*
CHOOSE FROM:
  • Norton™ Internet Security 2013 (30-day trial subscription)
  • Norton Internet Security Suite (NIS) 2013 12-month subscription
Security and Protection
  • Execute Disable Bit, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
Standards
  • RoHS Compatible, EPEAT™ Gold, Energy Star Qualified

Physical Description

Inputs and Controls
  • Premium US keyboard with 10-key pad (Black), Presentation Button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
Weight*
  • Starting at 5.29 lbs.
Color
  • Graphite Black Metallic with Line Pattern
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Tecra Laptops
  • R940R940
    Tecra® R940
    Highly durable and reliable
    Stylish, easy-to-carry design
    Perfect for mobile professionals
    Full performance laptop
    Extended battery life rating
    Starts at: $599.99
  • R950
    Tecra® R950
    Perfect desktop replacement
    Highly durable and reliable
    Ideal productivity laptop
    Extended battery life rating
    A showcase of features
    Starts at: $599.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube