This product may be available at a local business reseller.
Find a Reseller
More Tecra R950 Series Laptops
*ToshibaDirect Exclusive. Price includes applicable discounts.
**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.
Tecra R950-SMBN23 Laptop Specifications
This product will be custom-built for you.
Customizable options (with current selections) are indicated below.
Performance
- Processor*
CHOOSE FROM: - Intel® Core™ i3-2328M Processor (2.20GHz, 3MB Cache)
- Intel® Core™ i3-3120M Processor (2.50GHz, 3MB L3 Cache)
- Intel® Core™ i5-3230M Processor (3M Cache, up to 3.20 GHz) with Intel® Turbo Boost Technology
- Intel® Core™ i7-3540M Processor (4MB Cache, up to 3.70GHz) with Intel® Turbo Boost Technology
- Microsoft Operating System*
CHOOSE FROM: - Windows 8
- Windows 8 Pro
- Windows® 7 Professional (64-bit) with recovery media for Windows 8 Pro
- Graphics Controller*
CHOOSE FROM: - Integrated Graphics
- 1GB DDR3 AMD Radeon™ HD 7670M Graphics
Memory and Storage
- Memory*
CHOOSE FROM: - 2GB DDR3 1600MHz (2GB X 1)
- 4GB DDR3 1600MHz (4GB X 1)
- 6GB DDR3 1600MHz (4GB + 2GB)
- 8GB DDR3 1600MHz (4GB + 4GB)
- 12GB DDR3 1600MHz (8GB + 4GB)
- 16GB DDR3 1600MHz (8GB + 8GB)
- Hard Disk Drive*
CHOOSE FROM: - Optical Drive*
Audio and Video
- Display*
CHOOSE FROM: - 15.6" HD LED Backlit Display (1366x768)
- 15.6" HD+ LED Backlit Display (1600x900)
- Display Resolution
- 1366x768 (HD), 1600x900, 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Web Camera
CHOOSE FROM: - No Integrated Webcam or Microphone
- Integrated 1MP Webcam and Microphone
- Integrated 2MP Webcam and Microphone
- Wireless LAN & Bluetooth®*
CHOOSE FROM: - Wi-Fi® Wireless networking (802.11b/g/n) with Bluetooth® (v4.0)
- Intel® Wireless LAN (802.11b/g/n) + Intel® Wireless Display Ready*
- Intel® Centrino® Advanced-N 6235 (a/g/n)+ WiDi Capable* with Bluetooth® (v4.0)
Power
- Battery*
CHOOSE FROM: - Lithium-Ion Battery (6-cell/48Wh)
- Standard Lithium-Ion Battery (6-cell, 66Wh)
- AC Adapter
- 75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Expansion
- PC Express Slot
- SmartCard Reader
- Media
- USB Ports
- 1-USB (2.0) port, 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (3.0) ports
- HDMI
- RGB
- DisplayPort
- Docking Connector
Software, Support and Security
- Warranty Upgrades and Extended Service Plans*
CHOOSE FROM: - 1 Year Standard Limited Warranty (1 Year on Battery)
- 2 Year Standard Limited Warranty (1 Year on Battery)
- 3 Year Standard Limited Warranty (1 Year on Battery)
- Microsoft Office*
CHOOSE FROM: - Anti-Virus Software*
CHOOSE FROM: - Norton™ Internet Security 2013 (30-day trial subscription)
- Norton Internet Security Suite (NIS) 2013 12-month subscription
- Security and Protection
- Execute Disable Bit, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
- Standards
- RoHS Compatible, EPEAT Gold, Energy Star Qualified
Physical Description
- Inputs and Controls
- Premium US keyboard with 10-key pad (Black), Presentation Button, TOSHIBA eco utility (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
- Weight*
- Color
- Graphite Black Metallic with Line Pattern
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.