x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Tecra® R950 Series

starting at: $Start Customizing Shop R950 Series

15.6” Tecra<sup>®</sup> R950 Series Laptops

Tecra® R950

9 models available Starting at $599.99 $599.99
$1,439.00
Tecra® R950 5 out of 5.0 based on 1 user reviews.

15.6” Tecra<sup>®</sup> R950 Series Laptops

Redefining the ultimate business laptop.

Unbelievably thin for a 15.6-inch laptop, the Tecra® R950 laptop series offers the performance necessary for a desktop replacement; yet it’s unexpectedly mobile.

Robust, reinforced and reliable.

This Tecra R950 is amazingly thin for a 15.6” laptop. It offers an innovative , fiberglass reinforced casing for increased durability and rigidity. Plus, thanks to Toshiba EasyGuard® Technology, this PC can also withstand accidental bumps and spills.

Efficient cooling technology

Combining the optimization of airflow control, component layout and a highly effective air intake design, this innovative cooling technology available in the Tecra R950 laptop series enables a top performing PC.

Click on a greener planet

Equipped with the power-saving Eco Utility™*, these laptops help you protect the environment through improved energy management. With just a click you can quickly switch to a pre-configured power plan that lets you see the measurable energy savings.

Brilliant Display

The vibrant 15.6-inch diagonal, high-definition, LED-backlit, widescreen display on this Tecra series brings images and presentations to life with bright and crisp colors.

Set of convenient ports

Charge your smart phone, even when your laptop is off, or use it for high speed data transfer via the built-in USB Sleep & Charge/eSATA combo port. Thanks to USB 3.0 port you’ll get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. And with the easy-to-use DisplayPort™* you can connect to any compatible display—and see your productivity grow.

Performance When You Need It

This laptop delivers outstanding performance when you need it the most thanks to a full-voltage 3rd gen Intel® Core™ processor. Enjoy the new fast and fluid Windows 8 OS on select models. Get a better visual experience with the optional ATI™ graphics with 1GB dedicated memory which is powerful enough to let you have up to 4 screens at once.

Work with Total Confidence

Tecra® laptops are designed with an array of protections and security features to help safeguard your important data. The multi-level password, fingerprint* and SmartCard* readers help thwart unwanted access. A Trusted Platform Module* offers high-level data encryption.

* Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Special Features

Intel Wireless Display

Intel Wireless Display

Wirelessly connect to your HDTV and share your PC’s content on the big screen with great image clarity and sound. (where supported).

Learn
Toshiba Smart Client Manager

Toshiba Smart Client Manager

Endpoint Management Solution that offers quick and efficient Patch Management, Power Consumption Settings and BIOS level Security functionality to safely manage the mobile workforce.

Up to Four Displays

Up to Four Displays

When two screens just don’t give you enough viewing real estate, there’s no need to worry. These Tecra laptops let you expand your view up to four.

Smart Optical Drive

Smart Optical Drive

Save your battery with the Power On/Power Off. And protect your media and system with Toshiba’s exclusive Tray Ejection Prevention.

Customize or choose a pre-configured Tecra® R950 »

starting at:
$
Shop R950 Series

More Tecra Laptops
  • R940R940
    Tecra® R940
    Highly durable and reliable
    Stylish, easy-to-carry design
    Perfect for mobile professionals
    Full performance laptop
    Extended battery life rating
    Starts at: $599.99
  • R950
    Tecra® R950
    Perfect desktop replacement
    Highly durable and reliable
    Ideal productivity laptop
    Extended battery life rating
    A showcase of features