Tecra A11-S3510 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i3-330M Processor
- Operating System*
- Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional
- Graphics Engine*
- Intel® Graphics Media Accelerator HD
Memory and Storage
- Memory*
- 2GB DDR3 1066MHz memory
- Hard Drive*
- 250GB HDD (5400rpm)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD TruBrite® LED Backlit display
- Display Resolution
- Supports 720p content, 1366x768 (HD), 16:9 aspect ratio
- Audio
- Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono), Built-in microphone
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- Bluetooth® V2.1 + EDR
- Modem*
- Modem
- LAN
- Intel® 82577LC Gigabit Network Connection
Power
- AC Adapter
- 75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (55Wh, 6-Cell)
- Battery Life*
- Up to 4.66 hours
Expansion
- PC Express Slot
- 1-ExpressCard Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Bridge Media Adapter
- USB Ports*
- 1-eSATA/USB (2.0) combo port with Sleep and Charge, 3-USB (2.0)
- DisplayPort
- Mini DisplayPort
- Serial Port
- Serial port
- Docking Connector
- Docking Connector
Software, Support and Security
- Security and Protection
- Security Cable Lock Slot, Finger Print Reader
- Software*
- TOSHIBA eco Utility, Hard disc (HDD) recovery, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, Skype, TOSHIBA Face Recognition, TOSHIBA PC Health Monitor, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), TOSHIBA ConfigFree®, Norton Internet Security 2010 (30-day trial), TOSHIBA Recovery Disk Creator, Microsoft® Silverlight, TOSHIBA DVD Player
- Standards
- RoHS Compliant, EPEAT Gold, Energy Star Qualified
- Standard Limited Warranty*
- 3-Yr Standard Limited Warranty, (1-Year on Battery)
Physical Description
- Inputs and Controls
- TOSHIBA eco utility (Energy-saving mode), Presentation Button, Volume Control (Up & Down), Touch pad pointing device, Standard US keyboard with 10-key pad (Black)
- Weight*
- Starting at 5.63 lbs.
- Color
- Black
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.