Tecra A11-S3540 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i7-620M processor
- Operating System*
- Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional
- Graphics Engine*
- NVIDIA® NVS 2100M
- Graphics Memory*
- 1740MB total: 512MB GDDR3 discrete memory + up to 1228MB shared memory w/NVIDIA® TurboCache technology
Memory and Storage
- Memory*
- 4GB DDR3 1066MHz memory
- Hard Drive*
- 320GB HDD (7200rpm)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD+ TFT LED Backlit display
- Display Resolution
- Supports 720p content, 1600x900, 16:9 aspect ratio
- Audio
- Standard stereo speakers, Built-in microphone, Microphone jack (mono), Headphone jack (stereo)
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- Bluetooth® V2.1 + EDR
- Modem*
- Modem
- LAN
- Intel® 82577LC Gigabit Network Connection
Power
- AC Adapter
- 75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (55Wh, 6-Cell)
- Battery Life*
- Up to 3.12 hours
Expansion
- PC Express Slot
- 1-ExpressCard Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Bridge Media Adapter
- USB Ports*
- 1-USB (2.0) port with Sleep and Charge, 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
- DisplayPort
- Mini DisplayPort
- Serial Port
- Serial port
- Docking Connector
- Docking Connector
Software, Support and Security
- Security and Protection
- Finger Print Reader, Security Cable Lock Slot
- Software*
- TOSHIBA eco Utility, Hard disc (HDD) recovery, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, Skype, TOSHIBA Face Recognition, TOSHIBA PC Health Monitor, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), TOSHIBA ConfigFree®, Norton Internet Security 2010 (30-day trial), TOSHIBA Recovery Disk Creator, Microsoft® Silverlight, TOSHIBA DVD Player
- Standards
- AutoDesk® Inventor® 2011 certified (Certification includes AutoCAD®,AutoCAD® Architecture, AutoCAD® LT® and Civil 3D® products.(software not included)), AutoDesk® AutoCAD® certified (Certification includes AutoCAD®, AutoCAD® Architecture, AutoCAD® LT® and Civil 3D® products. Software not included), RoHS Compliant, EPEAT Gold, Energy Star Qualified
- Standard Limited Warranty*
- 3-Yr Standard Limited Warranty, (1-Year on Battery)
Physical Description
- Inputs and Controls
- Presentation Button, Volume Control (Up & Down), TOSHIBA eco utility (Energy-saving mode), Standard US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
- Weight*
- Starting at 5.63 lbs.
- Color
- Black
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.