1TB Canvio® Desk Desktop External Hard Drive (Black)

1TB Canvio® Desk Desktop External Hard Drive (Black)

MSRP: $109.99
This product has not yet been rated.
Be the first to write a review
Available Accessories
Toshiba Portable Hard Drive Carrying Case
Toshiba Portable Hard Drive Carrying Case
MSRP: $17.99
Learn More
More Canvio Desk
HDWC110XK3J1 $109.99
HDWC120XK3J1 $97.99
HDWC130XK3J1 $125.99

Storage - HDWC110XK3J1 Product Overview

Expand your Digital Storage

The Toshiba Canvio® Desk Desktop External Hard Drive is easy to set up and is ideal for expanding your storage needs. This drive offers high capacity storage in a small compact design. Built-In USB 3.0 Interface significantly improves file transfer performance for large media files and dramatically minimizes the wait time for backup.

Toshiba Canvio Desk Desktop 1.0TB1 is capable of storing up to:

  • 285,000 digital photos, or
  • 263,000 digital music files, or
  • 820 downloaded digital movies

Safeguard your valuable data

The Canvio Desk Desktop external hard drive is preloaded with software to make backup fast and simple. The included NTI® Backup Now EZ™ software scans your system and recommends the best coverage for your computer

Customizable backup routine provides the ability to select common file types, (word documents, pictures, movies, music, etc.), change how often backup takes place (hourly, daily, etc.) and change the Drive Space Alert threshold setting. Backed by a 3-year limited warranty, Toshiba's Canvio Desk Desktop offers reliable add-on storage and backup solution with the latest USB technology.

Product Features:

  • High capacity storage in a compact desktop design
  • Preloaded easy-to-use backup software
  • Secure backup with password
  • Schedule automatic backup
  • File, folder and full system backup/recovery
  • USB plug and play
  • 3-year limited warranty5

Specifications:

  • Capacity: 1TB1
  • Interfaces: USB 3.0 (backwards compatible with USB 2.0)
  • Interface Transfer Rate3:
    • Up to 5 Gb/s (USB 3.0)4
    • Up to 480 Mb/s (USB 2.0)
  • Speed: 5700 RPM
  • Average Seek Time: 14 ms
  • Cache Buffer: 32 MB
  • Size (mm): 129(L) X 42(W) X 167(H)
  • Color: Black/Black
  • Weight: 1,000g Max

What's In the Box:

  • Toshiba Canvio Desk Hard Drive
  • USB 3.0 Cable
  • AC Power Adapter
  • Quick Start Guide
  • NTI Backup Now EZ (preloaded)
  • 3-Year Limited Warranty (preloaded)5

System Requirements :6

  • Formatted NTFS for Windows® XP, Vista®, or 7
  • Requires reformatting for Mac OS® X Tiger®, Leopard® or Snow Leopard®
  • Available USB 3.0 or USB 2.0 port
  • USB 3.0 port required for high speed transfers

Notes:

1. One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and one Terabyte (TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary
2. Compatible with Windows® OS only.
3. Transfer rate may vary depending on user's system configuration and capabilities.
4. 5 Gbps is the maximum interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors
5. This product is covered by a three (3) year standard limited warranty. A copy of the warranty is preinstalled on the drive or can be viewed online at http://pcsupport.toshiba.com/accessories3yr.
6. Compatibility may vary depending on user's hardware configuration and operating system

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube