|
|||
|
|||
|
|||
Expand your Digital Storage
The Toshiba Canvio® Desk Desktop External Hard Drive is easy to set up and is ideal for expanding your storage needs. This drive offers high capacity storage in a small compact design. Built-In USB 3.0 Interface significantly improves file transfer performance for large media files and dramatically minimizes the wait time for backup.
Toshiba Canvio Desk Desktop 1.0TB1 is capable of storing up to:
Safeguard your valuable data
The Canvio Desk Desktop external hard drive is preloaded with software to make backup fast and simple. The included NTI® Backup Now EZ™ software scans your system and recommends the best coverage for your computer
Customizable backup routine provides the ability to select common file types, (word documents, pictures, movies, music, etc.), change how often backup takes place (hourly, daily, etc.) and change the Drive Space Alert threshold setting. Backed by a 3-year limited warranty, Toshiba's Canvio Desk Desktop offers reliable add-on storage and backup solution with the latest USB technology.
Product Features:
Specifications:
What's In the Box:
System Requirements :6
Notes:
1. One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and one Terabyte (TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary
2. Compatible with Windows® OS only.
3. Transfer rate may vary depending on user's system configuration and capabilities.
4. 5 Gbps is the maximum interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors
5. This product is covered by a three (3) year standard limited warranty. A copy of the warranty is preinstalled on the drive or can be viewed online at http://pcsupport.toshiba.com/accessories3yr.
6. Compatibility may vary depending on user's hardware configuration and operating system