Toshiba 32GB Class 10 Secure Digital High Capacity Card

Toshiba 32GB Class 10 Secure Digital High Capacity Card

  • List Price:
  • $39.99

Total Price:

$39.99

Buy Now
This product has not yet been rated.
Be the first to write a review

Storage - THNSH032GTRT Product Overview

Capture, save, and share your photos, music, video and files with Toshiba Secure Digital High Capacity (SDHC) memory cards.  Toshiba's SDHC memory card is designed for high speed performance and reliability that is backed by a 5-year Toshiba limited warranty.  Fully compliant with the Secure Digital Association (SDA) 2.00 specification, Toshiba’s SDHC card is optimized for use with your SDHC-compatible devices.  Toshiba SDHC card is the ideal removable storage solution with a range of capacity for your SDHC-compatible mobile devices, such as digital cameras, camcorders, MP3 players, and laptop computers.1

Features:

  • Works with SDHC-compatible devices such as mobile phones, digital cameras and camcorders
  • High-Speed Class Rating: Class 10: 10 MB/sec minimum data transfer rate
  • Built-in write-protect switch prevents accidental data overwrites
  • Plug and Play with no software to install
  • 5-Year Limited Warranty

Specifications:

  • Capacity: 32GB
  • Dimensions: 1.2" (W) x 0.1" (H) x 0.85" (L)
  • Package Weight: 1.5 oz
  • Color: Black

1Check with your device manufacturer for full compatibility.

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Flash
  • Memory Cards
    Memory Cards
    Great for adding storage to portable devices
    Ideal for transferring files
    Available in various capacities
    Very reliable and convenient
    SD & Micro SD cards available
    Starts at: $8.99
  • USB Flash DrivesUSB Flash Drives
    USB Flash Drives
    Ideal for transferring files
    Available in various sizes
    Very convenient and reliable
    Downloadable security software
    Starts at: $7.79
  • FlashAir™ WiFi SD CardsFlashAir™ WiFi SD Cards
    FlashAir™ WiFi SD Cards
    Built-in Wi-Fi
    Share memories instantly with multiple devices
    Store photos, videos and files
    8GB of storage
    No software installation needed
    Starts at: $79.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube