Storage - THNU38N08GTRT Product Overview
Toshiba's TransMemory® family of USB 2.0 Flash Drives offers a convenient way to store and transport your photos, videos, music, and important files on the go. Works with devices that have a host USB port1, Toshiba's TransMemory® USB 2.0 Flash drives make it easy to transfer your digital content between various devices so you can share them with your family and friends quickly. Toshiba's TransMemory® drive is optimized for devices with USB 2.0 port for high speed data transfer. A password protection security software is also included with Toshiba’s TransMemory® drive to keep your data secured on the go.2 Also, Toshiba's TransMemory® drive is Plug & Play enabled for easy installation that is compatible with both Windows® and Mac® operating systems.
Features:
- Simple Plug & Play operation.Works with devices that have a host USB port1
- Compatible with both Windows® and Mac® operating systems
- Conveniently and securely store personal documents, pictures and music
- Sleek compact design for easy data transport
- Includes downloadable security software with password protection for Windows® only2
- USB bus powered. No external power is required.
Specifications:
- Capacity: 8GB
- Size: 2" (L) X 0.25" (W) X 0.85" (H)
- High Speed USB 2.0 certified
- 2-Year Limited Warranty
- Color: White
1 Check with your device manufacturer for full compatibility
2 Security software is avaiable via down load and is compatible with windows only
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.