Toshiba 16GB TransMemory USB 2.0 Flash Drive

Toshiba 16GB TransMemory USB 2.0 Flash Drive

  • List Price:
  • $20.29

Total Price:

$20.29

Buy Now
Flash THNU48N16GTRT 3.00 out of 5.0 based on 3 user reviews. Average Customer Rating: 3.00 out of 5.0
Read Reviews (3)  | Write Reviews

Storage - THNU48N16GTRT Product Overview

Toshiba's TransMemory® family of USB 2.0 Flash Drives offers a convenient way to store and transport your photos, videos, music, and important files on the go. Works with devices that have a host USB port1, Toshiba's TransMemory® USB 2.0 Flash drives make it easy to transfer your digital content between various devices so you can share them with your family and friends quickly. Toshiba's TransMemory® drive is optimized for devices with USB 2.0 port for high speed data transfer. A password protection security software is also included with Toshiba’s TransMemory® drive to keep your data secured on the go.2 Also, Toshiba's TransMemory® drive is Plug & Play enabled for easy installation that is compatible with both Windows® and Mac® operating systems.

Features:

  • Simple Plug & Play operation. Works with devices that have a host USB port1
  • Compatible with both Windows® and Mac® operating systems
  • Conveniently and securely store personal documents, pictures and music
  • Sleek compact design for easy data transport
  • Includes downloadable security software with password protection for Windows® only2
  • USB bus powered. No external power is required.

Specifications:

  • Capacity: 16GB
  • Size: 2" (L) X 0.25" (W) X 0.85" (H)
  • High Speed USB 2.0 certified
  • 2-Year Limited Warranty
  • Color: White

1 Check with your device manufacturer for full compatibility
2 Security software is avaiable via down load and is compatible with windows only

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Flash
  • Memory CardsMemory Cards
    Memory Cards
    Great for adding storage to portable devices
    Ideal for transferring files
    Available in various capacities
    Very reliable and convenient
    SD & Micro SD cards available
    Starts at: $4.99
  • USB Flash Drives
    USB Flash Drives
    Ideal for transferring files
    Available in various sizes
    Very convenient and reliable
    Downloadable security software
    Starts at: $7.79
  • FlashAir™ WiFi SD CardsFlashAir™ WiFi SD Cards
    FlashAir™ WiFi SD Cards
    Built-in Wi-Fi
    Share memories instantly with multiple devices
    Store photos, videos and files
    8GB of storage
    No software installation needed
    Starts at: $54.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube