Toshiba 8GB FlashAir Wireless SD Card

Toshiba 8GB FlashAir Wireless SD Card

  • List Price:
  • $79.99
  • Instant Savings:
  • -$25.00

Total Price:

$54.99

Buy Now
Flash PFW008U-1ABW 4.00 out of 5.0 based on 1 user reviews. Average Customer Rating: 4.00 out of 5.0
Read Reviews (1)  | Write Reviews

Storage - PFW008U-1ABW Product Overview

Toshiba FlashAir™ Wireless SD Card incorporates flash memory and can be used as a standard SD Memory Card for storing any kind of digital data. It is fully compliant with the SD Card standards defined by the SD-Association.  In addition, FlashAir™ includes a Wireless LAN chip set plus antenna for wireless communications.

By offering this Wireless LAN functionality, FlashAir™ provides the advantage of allowing access to the data stored on the SD Card without the need to remove the card or plug a cable to the device. Simply connect the remote host by linking it to the Wireless LAN Access Point of the FlashAir™ SD Card, start a browser tool and all the data on the card can be read and transferred from the FlashAir™ SD Card to the remote host.  This basic functionality does not require any special driver or software installation on either side.  The Wireless LAN function transfers any type of data and can be secured with WPA2.

The FlashAir™ SD Card will create a Wireless LAN (WLAN) Access Point (AP).  Any other device which has a WLAN function (e.g. PC, Tablet, Smartphone) can connect to this AP and create a direct communication channel to the FlashAir™ SD Card inside the camera.  There is no need to remove the card or to plug a cable into the camera.  FlashAir™ includes a HTML Server function which allows easy access to all data stored on the card by simply using any kind of browser  on the remote Host (e.g. PC, Tablet, Smartphone).  Now you can see all pictures or movies taken by the camera inside the browser window.  You may decide to store a local copy of the files to the remote Host.

Toshiba FlashAir™ Wireless SD Card is built in accordance with Toshiba’s high quality standard that is backed by a 5-year limited standard warranty3.

Features:

  • Wireless data transfer of the data stored on the FlashAir™ SD Card.
  • Easy to set up the connection from PC and smartphone.
  • Does not require any special driver or software installation on your devices.
  • Built-in wireless LAN access point does not require device connected to Internet.
  • Low power consumption
  • Data sharing by multiple connections simultaneously
  • 5-year limited standard warranty included3

Specifications:

  • Capacity: 8GB1
  • Speed Class 6
  • Weight: 0.1 Oz (without case)
  • Dimensions: 1.26"H x 0.95"W x 0.08"D

In the Box:

  • Toshiba FlashAir™ 8GB1 Wireless Memory Card
  • Jewel Case
  • User Manual

1. One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and one Terabyte (TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
2. Compatibility may vary depending on user’s hardware configuration and operating system
3. This product is covered by a five (5) year standard limited warranty. The warranty brochure is included with the product or can be viewed online at http://pcsupport.toshiba.com/accessories5yr. For Canada the warranty information is available at http://www.toshiba.ca/warranty

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Flash
  • Memory CardsMemory Cards
    Memory Cards
    Great for adding storage to portable devices
    Ideal for transferring files
    Available in various capacities
    Very reliable and convenient
    SD & Micro SD cards available
    Starts at: $4.99
  • USB Flash DrivesUSB Flash Drives
    USB Flash Drives
    Ideal for transferring files
    Available in various sizes
    Very convenient and reliable
    Downloadable security software
    Starts at: $7.79
  • FlashAir™ WiFi SD Cards
    FlashAir™ WiFi SD Cards
    Built-in Wi-Fi
    Share memories instantly with multiple devices
    Store photos, videos and files
    8GB of storage
    No software installation needed
    Starts at: $54.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube