500GB Toshiba Automatic Backup Portable Hard Drive (Blue)

500GB Toshiba Automatic Backup Portable Hard Drive (Blue)

  • List Price:
  • $109.99

Total Price:

$109.99

Buy Now
Portable PH2050U-1EWL 2.31 out of 5.0 based on 15 user reviews. Average Customer Rating: 2.31 out of 5.0
Read Reviews (15)  | Write Reviews
Available Accessories
Toshiba Portable Hard Drive Carrying Case
Toshiba Portable Hard Drive Carrying Case
MSRP: $13.49
Learn More
More Auto Backup HDD
PH2050U-1EWL $109.99
PH2100U-1EWR $139.99

Storage - PH2050U-1EWL Product Overview

Toshiba's Automatic Backup Portable Drive offers a smart, hassle-free backup solution for your family. Powered by NTI Pocket Data Backup, this drive lets you store, share, and protect your photos, music, movies, and files effortlessly. Just plug it in to your computer and backup starts automatically1. It's that easy!

You can get peace of mind knowing that your precious family memories are always protected. All of your precious photos, movies, music, and files are backed up automatically1. You also have the option to select file types for backup and restore.

The compact, anti-slip design lets you take your files anywhere – whether you are at home, at school, or on the road. The built-In USB 3.0 port significantly improves file transfer performance for large media files and dramatically minimizes the wait time for backup.Plus, they are backwards compatible with USB 2.0 devices.

You'll enjoy ample storage space for even the largest digital libraries.

Our 500GB2 Drive is capable of storing up to:

  • 142,000 digital photos, or
  • 131,000 digital music files, or
  • 410 downloaded digital movies.

Toshiba Automatic Backup Portable Drive works right out of the box – no software to install, it runs directly on the drive. This drive is also backed by a Toshiba 2-year limited warranty offering the highest quality standard and reliability.

Features:

  • USB 3.0 & USB 2.0 Compatible
  • Preloaded with NTI Pocket Data Backup
    • Just plug it in to your computer and backup starts automatically1.
    • Backup multiple computers to one drive
    • No software to install runs directly on your drive
    • Back up content can quickly and easily be restored
    • Option to select file types for backup and restore
  • Ready to use right out of the box
  • 2-year limited warranty included5

Specifications:

  • Capacity: 500GB2
  • Interfaces: USB 3.0 (backwards compatible with USB 2.0)
  • Interface Transfer Rate3:
    • Up to 5 Gb/s (USB 3.0)4
    • Up to 480 Mb/s (USB 2.0)
  • Speed: 5400 RPM
  • Average Seek Time: 12 ms
  • Cache Buffer: 8MB
  • Size (mm): 119(L) X 83(W) X 14.5(H)
  • Color: Blue
  • Weight: 147g

In the Box:

  • Toshiba Automatic Backup Portable Drive
  • USB 3.0 Cable
  • Quick Install Guide
  • User Manual (preloaded on drive)
  • NTI Pocket Data Backup Software (preloaded on drive)
  • 2-Year Limited Warranty (preloaded on drive)5

System Requirements6:

  • Formatted NTFS for Windows® XP, Windows Vista®, or Windows® 7
  • Available USB 3.0 or USB 2.0 port
  • USB 3.0 port required for high speed transfers

Notes:

1 Compatible with Windows-based PC only. Backup starts automatically after initial set up.

2 One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and one Terabyte (TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary.

3 Transfer rate may vary depending on user's system configuration and capabilities.

4 5Gbps is the maximum interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.

5 This product is covered by a two (2) year standard limited warranty. A copy of the warranty is included on the drive or can be viewed online at http://pcsupport.toshiba.com/accessories2yr.

6 Compatibility may vary depending on user's hardware configuration and operating system

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Portable
  • Canvio® Basics 3.0Canvio® Basics 3.0
    Canvio® Basics 3.0
    Blazing-fast transfer speeds
    Simple add-on storage
    Drag-and-drop convenience
    Various capacities
    Three-year limited warranty
    Starts at: $89.99
  • Canvio® 3.0Canvio® 3.0
    Canvio® 3.0
    Blazing-fast transfer speeds
    Pre-loaded backup software
    Cloud-capable
    Choice of cool colors
    Three-year limited warranty
    Starts at: $99.99
  • Auto Backup HDD
    Auto Backup HDD
    Very easy to use
    Automatically backs-up files
    No software to install
    Fast transfer speed
    Choice of colors & capacities
    Starts at: $109.99
  • Canvio® SlimCanvio® Slim
    Canvio® Slim
    Slim design, perfect for Ultrabook PCs
    Pre-loaded backup software
    Customizable backup routine
    Built-in USB 3.0 Interface
    PC and Mac compatible
    Starts at: $114.99
  • Canvio<sup>®</sup> ConnectCanvio<sup>®</sup> Connect
    Canvio® Connect
    Blazing-fast transfer speeds
    Pre-loaded backup software
    Cloud-capable
    Easy set-up
    Various colors available
    Starts at: $99.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube