Total Price:
$109.99


|
|||
|
|||
Toshiba's Automatic Backup Portable Drive offers a smart, hassle-free backup solution for your family. Powered by NTI Pocket Data Backup, this drive lets you store, share, and protect your photos, music, movies, and files effortlessly. Just plug it in to your computer and backup starts automatically1. It's that easy!
You can get peace of mind knowing that your precious family memories are always protected. All of your precious photos, movies, music, and files are backed up automatically1. You also have the option to select file types for backup and restore.
The compact, anti-slip design lets you take your files anywhere – whether you are at home, at school, or on the road. The built-In USB 3.0 port significantly improves file transfer performance for large media files and dramatically minimizes the wait time for backup.Plus, they are backwards compatible with USB 2.0 devices.
You'll enjoy ample storage space for even the largest digital libraries.
Our 500GB2 Drive is capable of storing up to:
Toshiba Automatic Backup Portable Drive works right out of the box – no software to install, it runs directly on the drive. This drive is also backed by a Toshiba 2-year limited warranty offering the highest quality standard and reliability.
Features:
Specifications:
In the Box:
System Requirements6:
Notes:
1 Compatible with Windows-based PC only. Backup starts automatically after initial set up.
2 One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and one Terabyte (TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
3 Transfer rate may vary depending on user's system configuration and capabilities.
4 5Gbps is the maximum interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.
5 This product is covered by a two (2) year standard limited warranty. A copy of the warranty is included on the drive or can be viewed online at http://pcsupport.toshiba.com/accessories2yr.
6 Compatibility may vary depending on user's hardware configuration and operating system