x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Toshiba Automatic Backup Portable Hard Drives

starting at: $ Shop AUTO-HDD Series

Automatic Backup Portable Hard Drive

Auto Backup HDD

2 models available Starting at $109.99 $109.99
$139.99
Auto Backup HDD 2.05 out of 5.0 based on 37 user reviews.

Automatic Backup Portable Hard Drive

Make it all about easy

Those files on your PC are more than just data. They’re precious digital treasures that can vanish in a second when accidents or unforeseen events occur. Why risk it when you have such a simple solution: Automatic Backup Portable Hard Drives. Offering plug-and-play convenience, they can backup and restore your stuff automatically3, and keep all your memories safe. It’s peace of mind—pure and simple.

See it in actionSee it in action
Watch the video »

A Compact, Stylish Design

Automatic Backup Portable Hard Drives are colorful, small, plus easy to carry and handle with a unique anti-slip finish. Bring one along for the ride, wherever you go, to make sure your digital belongings are always safeguarded.

Different Colors and Capacities

Backups don’t have to be boring. Choose an Automatic Backup Portable Hard Drive that’s big and bold enough to accommodate your files, photos, movies and music. They come in 500GB (blue) and 1TB (burgundy red) capacities.

Tremendous Simplicity

Automatic Backup Portable Hard Drives redefine easy. They’re compatible with any Windows®- based PC, and ready to use right out of the box, with no software to install1. And after an initial setup, backups start automatically every time you plug the drive into your computer. You won’t give it a second thought.

All-Inclusive Software

The Pocket Data Backup software from NTI2 on these drives makes it a no-brainer to setup your backups for the first time, and do ongoing backups, too—even from more than one computer. The user interface clearly shows you what to do, and what’s happening.

Fast Transfer Speeds

Your time is incredibly valuable. So don’t spend one extra nanosecond doing backups. Good thing these Automatic Backup Portable Hard Drives are powered by USB 3.0 technology for faster transfer speeds, and compatible with all your older USB 2.0 devices, too.

A Great Warranty

Automatic Backup Portable Hard Drives come with a two-year limited warranty, which means they not only offer major peace of mind now, but years from now. Leave it to Toshiba.

1 Software runs directly on the drive. 2 Software is compatible with any Windows®-based PC. 3 Backup starts automatically after initial setup

Choose a model to see detailed specs »

starting at:
$
Shop AUTO-HDD Series

More Portable
  • Canvio® Basics 3.0Canvio® Basics 3.0
    Canvio® Basics 3.0
    Blazing-fast transfer speeds
    Simple add-on storage
    Drag-and-drop convenience
    Various capacities
    Three-year limited warranty
    Starts at: $89.99
  • Canvio® 3.0Canvio® 3.0
    Canvio® 3.0
    Blazing-fast transfer speeds
    Pre-loaded backup software
    Cloud-capable
    Choice of cool colors
    Three-year limited warranty
    Starts at: $99.99
  • Auto Backup HDD
    Auto Backup HDD
    Very easy to use
    Automatically backs-up files
    No software to install
    Fast transfer speed
    Choice of colors & capacities
    Starts at: $109.99
  • Canvio® SlimCanvio® Slim
    Canvio® Slim
    Slim design, perfect for Ultrabook PCs
    Pre-loaded backup software
    Customizable backup routine
    Built-in USB 3.0 Interface
    PC and Mac compatible
    Starts at: $114.99
  • Canvio<sup>®</sup> ConnectCanvio<sup>®</sup> Connect
    Canvio® Connect
    Blazing-fast transfer speeds
    Pre-loaded backup software
    Cloud-capable
    Easy set-up
    Various colors available
    Starts at: $99.99