A Compact, Stylish Design
Automatic Backup Portable Hard Drives are colorful, small, plus easy to carry and handle with a unique anti-slip finish. Bring one along for the ride, wherever you go, to make sure your digital belongings are always safeguarded.

Different Colors and Capacities
Backups don’t have to be boring. Choose an Automatic Backup Portable Hard Drive that’s big and bold enough to accommodate your files, photos, movies and music. They come in 500GB (blue) and 1TB (burgundy red) capacities.

Tremendous Simplicity
Automatic Backup Portable Hard Drives redefine easy. They’re compatible with any Windows®-
based PC, and ready to use right out of the box, with no software to install1. And after an initial setup, backups start automatically every time you plug the drive into your computer. You won’t give it a second thought.

All-Inclusive Software
The Pocket Data Backup software from NTI2 on these drives makes it a no-brainer to setup your backups for the first time, and do ongoing backups, too—even from more than one computer. The user interface clearly shows you what to do, and what’s happening.

Fast Transfer Speeds
Your time is incredibly valuable. So don’t spend one extra nanosecond doing backups. Good thing these Automatic Backup Portable Hard Drives are powered by USB 3.0 technology for faster transfer speeds, and compatible with all your older USB 2.0 devices, too.

A Great Warranty
Automatic Backup Portable Hard Drives come with a two-year limited warranty, which means they not only offer major peace of mind now, but years from now. Leave it to Toshiba.
1 Software runs directly on the drive.
2 Software is compatible with any Windows®-based PC.
3 Backup starts automatically after initial setup