500GB Canvio® 3.0 Portable Hard Drive (Blue)

500GB Canvio® 3.0 Portable Hard Drive (Blue)

  • List Price:
  • $99.99

Total Price:

$99.99

Buy Now
Portable HDTC605XL3A1 4.50 out of 5.0 based on 2 user reviews. Average Customer Rating: 4.50 out of 5.0
Read Reviews (2)  | Write Reviews

Storage - HDTC605XL3A1 Product Customer Reviews

Does good

POSTED BY: , Port st lucie, fl
Overall rating: 5.0 out of 5

"Bought it 10/20/12 used windows 7 backup & restore. Worked fine. Will see how it does next week on automatic backup"

Does not work under Ubuntu 11.10 and 12.04

POSTED BY:
Overall rating: 4.0 out of 5

"Wanted to use this little drive as a Ubuntu boot disk. Alas, Ubuntu has a problem recognizing the drive and will stop dead when it is trying to identify the drive. Works great on Windows 7 and Windows 8"

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Portable
  • Canvio® Basics 3.0Canvio® Basics 3.0
    Canvio® Basics 3.0
    Blazing-fast transfer speeds
    Simple add-on storage
    Drag-and-drop convenience
    Various capacities
    Three-year limited warranty
    Starts at: $89.99
  • Canvio® 3.0
    Canvio® 3.0
    Blazing-fast transfer speeds
    Pre-loaded backup software
    Cloud-capable
    Choice of cool colors
    Three-year limited warranty
    Starts at: $99.99
  • Auto Backup HDDAuto Backup HDD
    Auto Backup HDD
    Very easy to use
    Automatically backs-up files
    No software to install
    Fast transfer speed
    Choice of colors & capacities
    Starts at: $109.99
  • Canvio® SlimCanvio® Slim
    Canvio® Slim
    Slim design, perfect for Ultrabook PCs
    Pre-loaded backup software
    Customizable backup routine
    Built-in USB 3.0 Interface
    PC and Mac compatible
    Starts at: $114.99
  • Canvio<sup>®</sup> ConnectCanvio<sup>®</sup> Connect
    Canvio® Connect
    Blazing-fast transfer speeds
    Pre-loaded backup software
    Cloud-capable
    Easy set-up
    Various colors available
    Starts at: $99.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.