500GB Canvio® 3.0 Portable Hard Drive (Red)

500GB Canvio® 3.0 Portable Hard Drive (Red)

  • List Price:
  • $99.99

Total Price:

$99.99

Buy Now
This product has not yet been rated.
Be the first to write a review

Storage - HDTC605XR3A1 Product Overview

Put peace of mind first, and make your memories last, with Toshiba's new Canvio® 3.0 portable hard drive, offering one of the simplest, most complete backup solutions in style.

Designed for those who want an easy, effective way to preserve and restore their pictures, documents, music and videos—or their entire system—the Canvio® 3.0 delivers truly comprehensive, set-and-forget data protection. Offering up to 1.5 terabyte1 of storage, and powered by USB 3.0 technology, it lets you copy even some of the largest files off your PC and onto the drive faster than ever before, or use integrated cloud backup2 capabilities for extra protection. Thanks to a special internal shock sensor and ramp loading technology to guard against accidents and drops for greater peace of mind, it's also the perfect way to share or transport your digital content, and can be used with USB 2.0 connections, too.

The 500GB1 Canvio is capable of storing up to 142,000 digital photos or 131,000 digital music files or 410 downloaded digital movies.

Features:

  • Protects your most important and cherished digital content with cloud storage2
  • Transfer your large media files at blazing fast speeds with USB 3.0
  • Backward compatible with USB 2.0
  • Provides file, folder, full system backup and recovery with pre-loaded software
    • Simple Restore – Click the Restore button to recover a file or folder
    • Complete System Backup – Keep a copy of everything on your computer, including the OS
    • Disaster Recovery – Boot to the drive and restore your entire system
  • Secure your backup with a password (Data Encryption up to 256-bit)
  • Drive Space Alert – Alerts you when running low on backup space
  • Internal shock sensor and ramp loading technology protects your drive and data
  • Gives you peace of mind with Toshiba 3-Year Limited Warranty

Specifications:

  • Color: Red
  • Capacity: 500GB1
  • Interface: USB 3.0 with up to 5Gb/s2 transfer rate
  • Rotational Speed: Up to 5,400RPM
  • Average Seek Time: 12ms
  • Cache Buffer: 8MB
  • Dimensions & Weight: 3.1” W x 4.7” D x 0.53” H; 5.2 oz

System Requirements:

  • Microsoft® Windows® 8, 7, XP or Vista
  • One USB 2.0 or 3.0 port

In the box:

  • One Toshiba Canvio 3.0 Portable Hard Drive w/preloaded backup software
  • USB 3.0 Cable (works with USB 2.0)
  • Quick Install Guide
  • Three-year limited warranty

1 One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and One Terabyte (1TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors
2Includes free 30-day trial of cloud back-up.

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Portable
  • Canvio® Basics 3.0Canvio® Basics 3.0
    Canvio® Basics 3.0
    Blazing-fast transfer speeds
    Simple add-on storage
    Drag-and-drop convenience
    Various capacities
    Three-year limited warranty
    Starts at: $89.99
  • Canvio® 3.0
    Canvio® 3.0
    Blazing-fast transfer speeds
    Pre-loaded backup software
    Cloud-capable
    Choice of cool colors
    Three-year limited warranty
    Starts at: $99.99
  • Auto Backup HDDAuto Backup HDD
    Auto Backup HDD
    Very easy to use
    Automatically backs-up files
    No software to install
    Fast transfer speed
    Choice of colors & capacities
    Starts at: $109.99
  • Canvio® SlimCanvio® Slim
    Canvio® Slim
    Slim design, perfect for Ultrabook PCs
    Pre-loaded backup software
    Customizable backup routine
    Built-in USB 3.0 Interface
    PC and Mac compatible
    Starts at: $114.99
  • Canvio<sup>®</sup> ConnectCanvio<sup>®</sup> Connect
    Canvio® Connect
    Blazing-fast transfer speeds
    Pre-loaded backup software
    Cloud-capable
    Easy set-up
    Various colors available
    Starts at: $99.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube