x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Canvio® 3.0
Portable Hard Drives

starting at: $ Shop CANVIO-3 Series

Canvio® 3.0

9 models available Starting at $99.99 $99.99
$169.99
Canvio® 3.0 2.29 out of 5.0 based on 81 user reviews.

Canvio® 3

Hang on tight

If you want a smarter way to preserve your most precious digital files and memories, Toshiba offers one of the “brainiest” products you can buy—the Canvio® 3.0 portable hard drives, offer a complete system backup solution in a box.

See it in actionSee it in action
Watch the product demo video »

Vault

Portable Peace of Mind

With Toshiba’s Canvio 3.0 portable hard drives you get a complete backup solution without the worries. They come with pre-loaded backup software that provides file, folder, and full system backup and recovery, secures your backup with a password, and alerts you when you’re running low on space. They’re home sweet home for all your documents, music, pictures or videos and a great way to share.

  Digital Photos Digital Music Digital Movies

500
GB
142,000 131,000 410

750
GB
214,000 197,000 610

1
TB
285,000 263,000 820

1.5
TB
428,000 394,000 1230

Storage Capacity Examples*

High-capacity storage*

With sizes ranging from 500GB to 1.5TB you can be sure that there’s a Canvio portable drive sized just right for your needs and lifestyle.

1 Free 30-day trial of cloud backup included on select models only.

Canvio® 3 Colors

A Stylish Design

Canvio 3.0 portable hard drives are easy to carry, stay where you put them, and make quite a fashion statement thanks to a choice of several cool colors (select models).

Canvio® 3 Drive Protection

Extra Hard Drive Protection

Offering a built-in internal shock sensor and ramp-loading technology, Canvio 3.0 portable hard drives help safeguard your data against accidents, drops and other unfortunate real-life scenarios.

PC and Mac Compatible

PC AND MAC® COMPATIBLE

Because the Canvio 3.0 Portable Drives now come with a NTFS driver for Mac®, you’ll be able to swap, store or access your valuable data between Mac and PC without having to reformat the drive (select models only).

Speed Gauge

Faster Transfer Speeds

Powered by new USB 3.0 technology, Canvio 3.0 portable hard drives are far faster than—but still compatible with—USB 2.0 technology. Just plug them in, load the software and start protecting your data!

Cloud Backup Capabilities

Cloud Backup Capabilities1

Put your backups on the cloud and your concerns on hold. Our latest Canvio 3.0 portable hard drives come with integrated cloud backup capabilities that simplify taking advantage of this latest innovation.

Choose a model to see detailed specs »

starting at:
$
Shop CANVIO-3 Series

More Portable
  • Canvio® Basics 3.0Canvio® Basics 3.0
    Canvio® Basics 3.0
    Blazing-fast transfer speeds
    Simple add-on storage
    Drag-and-drop convenience
    Various capacities
    Three-year limited warranty
    Starts at: $89.99
  • Canvio® 3.0
    Canvio® 3.0
    Blazing-fast transfer speeds
    Pre-loaded backup software
    Cloud-capable
    Choice of cool colors
    Three-year limited warranty
    Starts at: $99.99
  • Auto Backup HDDAuto Backup HDD
    Auto Backup HDD
    Very easy to use
    Automatically backs-up files
    No software to install
    Fast transfer speed
    Choice of colors & capacities
    Starts at: $109.99
  • Canvio® SlimCanvio® Slim
    Canvio® Slim
    Slim design, perfect for Ultrabook PCs
    Pre-loaded backup software
    Customizable backup routine
    Built-in USB 3.0 Interface
    PC and Mac compatible
    Starts at: $114.99
  • Canvio<sup>®</sup> ConnectCanvio<sup>®</sup> Connect
    Canvio® Connect
    Blazing-fast transfer speeds
    Pre-loaded backup software
    Cloud-capable
    Easy set-up
    Various colors available
    Starts at: $99.99