2TB  Canvio® Special Edition Portable Hard Drive (Black)

2TB Canvio® Special Edition Portable Hard Drive (Black)

This product has not yet been rated.
Be the first to write a review

Storage - PH2200U-1ESE Product Overview

Canvio® Special Edition Portable Hard Drives have been designed and manufactured in accordance with Toshiba's high quality product standards, incorporating the latest technology and user-interface, while ensuring best-in-class performance, quality and workmanship.

Whether for work, school, or digital entertainment, Canvio Special Edition Portable Hard Drives accommodate large digital files with spacious storage capacity and offer a complete yet simple-to-use backup solution.

The included NTI® Backup Now EZ™software2 scans your system and recommends the best coverage for your computer. Choose between backing up your files to the cloud3, backing up your files and folders to your Canvio portable hard drive, backing up everything saved on your computer, or choose all three for the most comprehensive coverage.

The 2TB1 Canvio is capable of storing up to 571,000 digital photos or 526,000 digital music files or 1,640 downloaded digital movies.

Features:

  • Protects your most important and cherished digital content with cloud storage3.
  • Transfer your large media files at blazing fast speeds with USB 3.0
  • Backward compatible with USB 2.0
  • Internal shock sensor and ramp loading technology protects your drive and data
  • Gives you peace of mind with Toshiba 3-Year Limited Warranty

Specifications:

  • Color: Black
  • Capacity: 2TB1
  • Interface: USB 3.0 with Up to 5 Gb/s transfer rate
  • Rotational Speed: Up to 5,400RPM
  • Average Seek Time: 12ms
  • Cache Buffer: 8MB
  • Dimensions & Weight: 3.1” W x 4.7” D x 0.83” H; 7.8 oz

System Requirements:

  • Microsoft® Windows® 8, 7, XP or Vista
  • One USB 2.0 or 3.0 port

In the box:

  • One Toshiba Canvio Special Edition Portable Hard Drive
  • USB 3.0 Cable (works with USB 2.0)
  • Quick Install Guide
  • Software CD with NTI Backup Now EZ
  • Three-year limited warranty

1 One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and One Terabyte (1TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors.

2 The NTI Backup Now EZ software is compatible with Windows® OS only.

3 Free 30-day trial of cloud backup included. Fees apply after trial period

More Portable
  • Canvio® Basics 3.0
    Canvio® Basics 3.0
    Blazing-fast transfer speeds
    Simple add-on storage
    Drag-and-drop convenience
    Various capacities
    Three-year limited warranty
    Starts at: $89.99
  • Canvio® 3.0Canvio® 3.0
    Canvio® 3.0
    Blazing-fast transfer speeds
    Pre-loaded backup software
    Cloud-capable
    Choice of cool colors
    Three-year limited warranty
    Starts at: $99.99
  • Auto Backup HDDAuto Backup HDD
    Auto Backup HDD
    Very easy to use
    Automatically backs-up files
    No software to install
    Fast transfer speed
    Choice of colors & capacities
    Starts at: $109.99
  • Canvio® SlimCanvio® Slim
    Canvio® Slim
    Slim design, perfect for Ultrabook PCs
    Pre-loaded backup software
    Customizable backup routine
    Built-in USB 3.0 Interface
    PC and Mac compatible
    Starts at: $114.99
  • Canvio<sup>®</sup> ConnectCanvio<sup>®</sup> Connect
    Canvio® Connect
    Blazing-fast transfer speeds
    Pre-loaded backup software
    Cloud-capable
    Easy set-up
    Various colors available
    Starts at: $99.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube