500GB Canvio® Slim Portable Hard Drive (Black)

500GB Canvio® Slim Portable Hard Drive (Black)

  • List Price:
  • $114.99

Total Price:

$114.99

Buy Now
This product has not yet been rated.
Be the first to write a review
Available Accessories
Toshiba Portable Hard Drive Carrying Case
Toshiba Portable Hard Drive Carrying Case
MSRP: $17.99
Learn More
More Canvio® Slim
HDTD105XS3D1 $114.99
HDTD105XK3D1 $114.99

Storage - HDTD105XK3D1 Product Overview

Backup Made Fast and Easy for On the Go

Toshiba Canvio® Slim Portable External Hard Drive is ideal for taking your storage on the go. This drive offers high capacity storage in a slim and sleek brushed aluminum design that is a perfect companion for your ultrabook.

The Canvio Slim's built-In USB 3.0 Interface significantly improves file transfer performance for large media files and dramatically minimizes the wait time for backup. Plus, it is backwards compatible with USB 2.0 devices.

The Canvio Slim is small in size but big on storage. The 500GB1 Drive is capable of storing up to:

  • 142,000 digital photos, or
  • 131,000 digital music files, or
  • 410 downloaded digital movies

Computer backup made fast and simple.
The Canvio Slim Portable External Hard Drive is preloaded with software2 to make backup fast and simple.

The included NTI® Backup Now EZ™ software2 scans your system and recommends the best coverage for your computer. Choose between backing up your files to the cloud3, backing up your files and folders to your Canvio Slim portable hard drive, backing up everything saved on your computer, or choose all three for the most comprehensive coverage.

Click the restore button and you can recover a file or folder. Boot to your Canvio Slim Portable Hard Drive and it will restore all the files saved on your computer. We've even included a utility to burn a boot CD/DVD to make the process even simpler.

PC and Mac® Compatible
Toshiba Canvio Slim Portable Hard Drive is preformatted NTFS for Windows® PC. Plus, the drive comes with a NTFS driver for Mac® allowing you to store and access files from the PC and Mac without reformatting9.

Backed by a 3-year limited warranty, Toshiba Canvio® Slim Portable Hard Drive is built in accordance with Toshiba's high quality standard offering reliable mobile storage and backup solution with the latest USB technology.

Product Features:

  • Storage companion for ultrabooks
    • Slim and lightweight design
    • Sleek brushed aluminum finish
  • Safeguard your valuable data
    • Preloaded easy-to-use backup software2
    • Schedule automatic backup
    • File, folder and full system backup and recovery
    • Password protection
  • Easy to set up
    • PC & Mac® compatible. Stores and access files from PC and Mac® without reformatting9
    • USB 3.0 & USB 2.0 compatible
  • Peace of Mind
    • 3-year limited warranty included7

Specifications:

  • Capacity: 500GB1
  • Interfaces: USB 3.0 (backwards compatible with USB 2.0)
  • Interface Transfer Rate4:
    • Up to 5 Gb/s (USB 3.0)5
    • Up to 480 Mb/s (USB 2.0)
  • Speed: 5400 RPM
  • Average Seek Time: 12ms
  • Cache Buffer: 8MB
  • Size (mm): 107(L) X 75(W) X 9(H)
  • Color: Black
  • Weight: 150g Max

In the Box:

  • Toshiba Canvio Slim Portable Hard Drive
  • USB 3.0 Cable
  • Quick Start Guide
  • NTI® Backup Now EZ™ (preloaded on drive)
  • NTFS driver for Mac (preloaded on drive)
  • 3-Year Limited Warranty (preloaded on drive)7

System Requirements:8

  • Formatted NTFS for Windows XP, Windows Vista®, or Windows® 7
  • Mac OS® X (Tiger®, Leopard®, Snow Leopard® and Lion®) with included NTFS driver for Mac®9
  • Available USB 3.0 or USB 2.0 port

1. One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and one Terabyte (TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
2. The preloaded NTI Backup Now EZ software is compatible with Windows® OS only.
3. Free 30-day trial of cloud backup included
4. Transfer rate may vary depending on user's system configuration and capabilities.
5. 5 Gbps is the maximum interface transfer rate per the specifications of the Universal Serial Bus 6. Actual transfer rate will vary depending on your system configuration and other factors.
7. This product is covered by a three (3) year standard limited warranty. A copy of the warranty is preinstalled on the drive or can be viewed online at http://support.toshiba.com/warranty
8. Compatibility may vary depending on user's hardware configuration and operating system
9. Use of Time Machine® software requires the drive to be formatted to HFS+

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Portable
  • Canvio® Basics 3.0Canvio® Basics 3.0
    Canvio® Basics 3.0
    Blazing-fast transfer speeds
    Simple add-on storage
    Drag-and-drop convenience
    Various capacities
    Three-year limited warranty
    Starts at: $89.99
  • Canvio® 3.0Canvio® 3.0
    Canvio® 3.0
    Blazing-fast transfer speeds
    Pre-loaded backup software
    Cloud-capable
    Choice of cool colors
    Three-year limited warranty
    Starts at: $99.99
  • Auto Backup HDDAuto Backup HDD
    Auto Backup HDD
    Very easy to use
    Automatically backs-up files
    No software to install
    Fast transfer speed
    Choice of colors & capacities
    Starts at: $109.99
  • Canvio® Slim
    Canvio® Slim
    Slim design, perfect for Ultrabook PCs
    Pre-loaded backup software
    Customizable backup routine
    Built-in USB 3.0 Interface
    PC and Mac compatible
    Starts at: $114.99
  • Canvio<sup>®</sup> ConnectCanvio<sup>®</sup> Connect
    Canvio® Connect
    Blazing-fast transfer speeds
    Pre-loaded backup software
    Cloud-capable
    Easy set-up
    Various colors available
    Starts at: $99.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube