x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

VWS Montage™ Servers // Video Wall Servers

For Multi-Content, Architectural,
or Control Room Video Walls

When you are building a high quality video wall and simple tiling isn’t enough, Toshiba offers the Montage Servers. These professional servers are the perfect solution for multi-content, mosaic, or control room video walls. With Intel® server class processors, Windows® 7 Pro OS, 1TB of SSD memory, dual power supplies, 4K content capability, content management software with remote management, and much more, Montage puts it all together. Plus, just like the MontageSeries Displays, these servers come with a 3-Year limited commercial warranty for total peace of mind.

  • VWS8 - 8 DVI In/8 HDMI® Out
  • VWS16 - 16 DVI In/16 HDMI® Out
  • 24/7 Professional Operation
  • Intel® Xeon® E5 Server Class Processor
  • Dual 500GB SSD* (Optional RAID)
  • Microsoft® Windows® 7 Pro OS
  • Redundant 920W Power Supplies
  • Multiple 1080p HD Capture and Decode
  • 4K UltraHD Content Playback
  • Live Streaming (IP Camera Input Capability)
  • Simple Creation of Unique Video Wall Designs
  • Content Management Software with Scheduling
  • Remote Management
  • Rack Mountable (3U Form Factor)
  • 3-Year Limited Commercial Warranty

Robust Solutions For Multiple Applications,
When Simple Tiling Is Not Enough

Panda

Multi-image Video Wall

When your project calls for a video wall with multiple images and possibly multiple image configurations, Montage video wall servers fit the bill. Built-in software allows you to set up multiple image configurations, and then either manually control them, or schedule automatic changes. Control can be done locally or remotely from a central location.

Mosaic

Architectural/Mosaic Video Wall

If you want to get creative and design a unique video wall shapes that will get attention, Montage video wall servers make it simple. Built-in drag and drop software allows you to set-up your design once, and then all content loaded into the SDD memory will be automatically adjusted.

Control Room

Control Room Video Wall

A control room video wall requires maximum performance, flexibility, and reliability. The professional Montage video wall servers excel in all of these areas, and are the right choice when failure is not an option. With Intel server class processing, SSD memory, redundant power supplies, and powerful embedded software, Montage is ready for any challenge.

Key Features

24/7 Professional Operation

These video wall servers were specifically designed for trouble-free 24/7 operation in a commercial environment, and also include a litany of commercial features.

Intel® Xeon® E5 Server Class Processor

Powerful processing and fast data throughput for large or complex content, provides high reliability and performance.

Dual 500GB SSD* (Optional RAID 0,1)

Playback large video files more smoothly, enjoy fast overall performance, and ensure more robust operation with dual solid state drives.

Microsoft® Windows® 7 Pro 64-bit OS

Preloaded and licensed Pro operating software ensuring compatibility with the latest applications.

Redundant 920W Power Supplies

Provides reliable continuous operation, even in the unexpected event of a power supply failure.

Multiple 1080p HD Capture and Decode

Capture and display video from a wide range of sources through the DVI-D capture port, and output to HDMI® (DisplayPort or DVI-D with optional adapters).

4K UltraHD Content Playback

Supports native 4K UltraHD content playback that is four times the resolution of 1080p Full HD for breathtaking detail and image quality.

Live Streaming (IP Camera Input Capability)

Monitor it all with live streaming from IP video cameras. Server supports up to 12 - 1080p@30 feeds, 24 - 720p@30 feeds, or 64 - 480p@30 feeds.

Simple Creation of Unique Video Wall Designs

Simply drag and drop displays on the GUI to create your own non-traditional video wall shape. Lock the design in once and then no postprocessing of videos is required.

Content Management Software with Scheduling, and Remote Management

Built-in layout manager allows you to arrange and schedule multiple video files, formats, user permissions and content deployments, without the need for separate media players. Manage one screen or thousands of screens, locally, remotely, or even globally.

Rack Mountable (3U Form Factor)

All-in-one hardware and software solution with a compact design that is rack mountable.

3-Year Limited Commercial Warranty:

Toshiba shows its dedication to quality with a strong 3-Year Limited Commercial Warranty. Add to that a dedicated, quick-response support line for commercial displays, and an advanced replacement service, and you can feel confident with Toshiba.

Technical Specifications