Toshiba Unviels 2014 HD TV Lineup At The Consumer Electronics Show

Toshiba Advances HD TV Series with New Technology Including the Radiance Full Array LED Panel, Smart TV with Cloud Portal and Labyrinth Speaker System

LAS VEGAS, CES 2014, LVCC Central Hall Booth #10926 - Jan. 6, 2014 - Toshiba's Digital Products Division (DPD), a division of Toshiba America Information Systems, Inc., today announced its full lineup of 2014 Full HD LED televisions. Toshiba's TV lineup includes series with a variety of options and technologies in sizes ranging from 32 to 65 inches to meet all consumer needs.

"With our new 2014 TV line-up, Toshiba is clearly positioned to grow in a fast changing TV landscape," said Scott Ramirez, vice president of Product Marketing and Development, Visual Products, Toshiba America Information Systems, Digital Products Division. "We have focused our new series on specific consumer needs and want to ensure broad consumer appeal. And, we are proud to introduce our new Toshiba Radiance™ Full Array LED Panel to raise the bar for picture quality."

L7400U Series with Toshiba Radiance Panel

At the peak of the 2014 Full HD TV lineup, the Toshiba L7400U Series features the new Radiance Full Array LED panel incorporating Toshiba's own SuperBright LEDs with twice the brightness of a standard LED backlight system, Wide Color Gamut and Quantum Black™ Local Dimming to deliver significantly more dynamic images than ever before. It also includes the superior ClearScan® 240Hz refresh rate, so fast motion scenes in sports or action movies will stay crystal clear, and the CQ Dual + Single Core Engine for a high performance chassis. The L7400U Series matches great picture quality with great sound quality with the new Labyrinth™ Speaker System which increases sound pressure levels and bass response to deliver sound that is fuller and has more impact than most flat-panel TVs. DTS Premium Sound is added to create overall immersive sound experience. The incorporation of RVU technology makes this series DIRECTV® Ready, so now you don't need extra boxes in each room because DIRECTV is built in to the TV. With a DIRECTV Ready television, you can enjoy all the benefits of your Genie™ HD DVR without seeing additional equipment.

Offering a smarter connected experience, the L7400U Series features the premium Smart TV with Cloud Portal. Once fully implemented, this evolution of Cloud TV will provide enhanced graphics with 3D transitions and faster operation. Whether you want to connect to your favorite content (streaming from the Internet or your home network), mobile devices (with wireless display or Bluetooth) or people (with Toshiba's unique Personal Messaging, Photo Sharing or Family Calendar), Toshiba's Smart TV with Cloud Portal makes it fun, easy and simple. In 2014, Toshiba's Smart TV with Cloud Portal also features new Cloud Gaming via the new GameNow™ service powered by Ubitus, offering a console gaming experience built right into the TV without requiring an external game console.

The L7400U Series will be available in a 55-inch screen size.

L5400U Super Large Smart TV Series

The Toshiba L5400U Series steps up from the L3400U Series with CS240Hz to maintain motion clarity which is crucial for big screens, and also features DTS TruSurround™ for enhanced sound. Smart TV provides access to key applications including Netflix®, YouTube™, Pandora®, GameNow, Hot List, and new Samba Interactive TV to give consumers a truly interactive experience with their favorite TV content. The L5400U also features built-in MediaShare and Wi-Fi, and will be available in 65- and 58-inch screen sizes.

L3400U Smart TV Series

The Toshiba L3400U Series incorporates CS120Hz and the CQ Dual Core Engine to ensure high quality and performance and DTS TruSurround™ for enhanced sound. Smart TV provides access to key applications including Netflix®, YouTube™, Pandora®, GameNow on-line gaming, Hot List app aggregation, and new Samba Interactive TV to give consumers a truly interactive experience with their favorite TV content. The Smart TV package also includes MediaShare and Built-in Wi-Fi. The L3400U Series will be available in 50- and 40-inch screen sizes.

L2400U and L1400U LED TVs

The Toshiba L2400U Series steps up from the L1400U Series with CS120Hz and a modern Gun Metallic cosmetic design. The 32-inch model also improves resolution from 720p HD to 1080p Full HD.

The Toshiba L1400U Series is a perfect mix of quality and value with features including DynaLight® technology, Dynamic Backlight, ColorMaster™, Native Mode, and Game Mode. It also includes DTS TruSurround™ for ultra-realistic and immersive virtual surround sound with post-processing techniques for enhanced bass.

The new L2400U and L1400U LED TV Series will be available in 32-, 40- and 50-inch screen sizes.

Availability

Toshiba's 2014 TVs are scheduled to begin shipping in Q1 2014.

Image Gallery and Complete Lineup Details: www.toshibapresscenter.com

Connect with Toshiba on Facebook at www.facebook.com/ToshibaUSA, on Twitter at twitter.com/ToshibaUSA, and on YouTube at youtube.com/ToshibaUS.

About Toshiba America Information Systems, Inc. (TAIS)

Headquartered in Irvine, Calif., TAIS is comprised of five business units: Business Solutions Division, Digital Products Division, Imaging Systems Division, Telecommunication Systems Division and Industrial Solutions & Services Division. Together, these divisions provide digital products, services and solutions, including award-winning notebook computers, tablets, branded storage products, digital display solutions and cloud services; imaging products for the security, medical and manufacturing markets; IP business telephone systems with unified communications, collaboration and mobility applications; and IoT solution development, data analytics and IT services. TAIS provides sales, marketing and services for its wide range of products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. For more information on TAIS visit us.toshiba.com.

© 2015 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice. All rights reserved.