IRVINE, Calif.Apr. 10, 2012Toshiba's Toshiba Digital Products Division (DPD), a division of Toshiba America Information Systems, Inc., today announced its newest All-in-One Desktop PCs, the 21.5-inch LX815 and 23-inch LX835, which perfectly blend high performance, style and affordable pricing. These All-in-One computers serve as all-purpose devices ideal for the kitchen, family room and dorm room for effective multitasking and HD entertainment.
All New Sleeker Design
The new LX815 and LX835 present an entirely new level of style to Toshiba's All-in-One Desktop Computer product line. These attractive PCs now offer full HD 1080p displays1 with optional touchscreens on edge-to-edge glass, recessed edges to hide connectors to any external devices and a slim-line folding stand that allows users to tilt the display at various angles. The beautiful display is bundled with a comfortable full-size raised tile wireless keyboard with a 10-key numeric keypad and a matching wireless mouse that are both pre-paired to allow users to start using their new All-in-One right out of the box.
"Toshiba has completely revamped the design of our All-in-Ones to make them an even more attractive productivity and entertainment device for the busy home," said Carl Pinto, vice president of product development, Toshiba America Information Systems, Inc., Digital Products Division. "We're confident the All-in-One market will continue to power the desktop market. Toshiba is committed to bringing new elegant and powerful machines into our lineup to balance our customers' desire for both strong performance and appealing design."
Outstanding Performance and Convenience
Fully equipped with 3rd Generation Intel® Core™ processors2, up to 16GB RAM3, up to 3TB high-speed hard drives, two USB 3.04 ports plus four USB 2.0 ports, the LX815 and LX835 provide consumers with the high level of performance they have grown accustomed to with Toshiba's computing products. All of this paired with superior sound from SRS Premium Sound 3D™ Onkyo speakers make them ideal for enjoying all forms of entertainment, including the latest movies and games, surfing the Web, photos and more. These new All-in-Ones are also equipped with HDMI® input that allows convenient connections to gaming consoles, tablets and other video sources. Select models will also feature Blu-ray Disc™ drives5 and a TV-tuner with an IR blaster for connecting to a set-top box or DVR.
Additional smart features include USB Sleep & Charge6, which allows users to charge USB-powered devices while the PC is sleeping or powered off, and PC Health Monitor, which allows users to track the condition of their machines to keep them in peak condition. All of Toshiba's All-in-One PCs are rated EPEAT® Gold, Energy Star® 5.0 compliant and include Toshiba eco Utility™, which allows them to quickly adjust the settings and power plan of their laptop and monitor their ongoing power usage with just a click.
Pricing and Availability
The Toshiba LX815, starting at $599.99 MSRP7, and LX835, starting at $879.99 MSRP7, will be available for purchase at the beginning of Q3 2012 exclusively at Best Buy stores, e-tailers and direct from Toshiba at ToshibaDirect.com.
Image Gallery: http://bit.ly/LX815andLX835.
Connect with Toshiba on Twitter at twitter.com/ToshibaUSA, on Facebook at www.facebook.com/ToshibaUSA and on YouTube at youtube.com/ToshibaUS.
About Toshiba America Information Systems, Inc. (TAIS)
Headquartered in Irvine, Calif., TAIS is comprised of three business units: Digital Products Division, Imaging Systems Division, and Telecommunication Systems Division. Together, these divisions provide digital products, services and solutions, including industry-leading portable computers; televisions, TV/DVD Combination products, Blu-ray Disc™ and DVD products, and portable devices; imaging products for the security, medical and manufacturing markets; storage products for computers; and IP business telephone systems with unified communications, collaboration and mobility applications. TAIS provides sales, marketing and services for its wide range of products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. For more information on TAIS visit us.toshiba.com.
About Toshiba Corporation
Toshiba Corporation is a world leader and innovator in pioneering high technology, a diversified manufacturer and marketer of advanced electronic and electrical products spanning digital consumer products; electronic devices and components; power systems, including nuclear energy; industrial and social infrastructure systems; and home appliances. Toshiba was founded in 1875, and today operates a global network of more than 490 companies, with 203,000 employees worldwide and annual sales surpassing 6.3 trillion yen (US$77 billion). Visit Toshiba's web site at www.toshiba.co.jp/index.htm.
Media Contact
Yulimar Chiu
Access Communications
ychiu@accesspr.com
415-844-6240
© 2012 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice. All rights reserved.
1. Display. Any small bright dots that may appear on your display are an intrinsic characteristic of the thin film transistors manufacturing technology. See Display Legal Footnote at www.info.toshiba.com
2. Processor. CPU performance may vary. See Processor Legal Footnote at www.info.toshiba.com
3. Hard Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com
4. USB 3.0 ports. 5Gbps is the maximum theoretical interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.
5. Blu-Ray Disc Player Technology. Compatibility and/or performance issues are possible. See Blu-Ray Disc Player Technology Legal Footnote at www.info.toshiba.com
6. USB Sleep & Charge. The "USB Sleep & Charge function" may not work with certain external devices even if they are compliant with the USB specification. In those cases, turn the power of the computer ON to charge the device.
7. Pricing. Reseller prices may vary. MSRP7 means "Manufacturer's Suggested Retail Price."















