Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

TOSHIBA ANNOUNCES NEXT GENERATION WIRELESS DOCKING SOLUTION

Offering Both Wireless and Wired Modes, the Toshiba WiGig® Dock Delivers Simple
and Seamless Connectivity to a Wide Range of Peripherals and Multiple Display

IRVINE, CALIF. – Oct. 11, 2016 – Toshiba’s Client Solutions Division (CSD), a division of Toshiba America Information Systems, Inc., today announced the company’s newest wireless docking solution with the Toshiba WiGig Dock. Based on the IEEE 802.11ad standard, the Toshiba WiGig Dock delivers high-speed wireless data transfer rates of up to 4.62Gbps1 and can connect up to seven peripherals, including multiple high-resolutions displays. The compact Toshiba WiGig Dock features a glossy black finish and a starting price point of $299.992 MSRP.

“We have earned a reputation of creating innovative docking solutions and the Toshiba WiGig Dock is in line with the award-winning heritage we have established,” said Carl Pinto, vice president of marketing and product development, Client Solutions Division, Toshiba America Information Systems, Inc. “Unlike competitive products, we engineered the Toshiba WiGig Dock to make the dock compatible with other mobile computing solutions employing a similar version of the WiGig standard.”

Unparalleled Compatibility

Incorporating WiGig3 and USB Type-C™4 options, the Toshiba WiGig Dock offers both wireless and wired docking modes to create a flexible, universal docking solution. The Toshiba WiGig Dock delivers a simple, seamless and secure path to expand peripheral connectivity coupled with fast data transfer rates1, 4. For notebooks without WiGig capabilities, the Toshiba WiGig Dock features a USB Type-C port5, which supports data transfer, USB Power Delivery and multiple displays via a single connection.

Complete Connectivity

With a variety of ports ranging from Ethernet and HDMI® to DisplayPort and USB 3.06, a mobile professional can connect up to seven different peripherals and multiple displays to the Toshiba WiGig Dock. Adhering to the newest wireless standard, the Toshiba WiGig Dock connects automatically with the paired notebook once in range and can transfer data up to 4.62Gbps over the 60Ghz frequency.

The Toshiba WiGig dock also features Toshiba’s USB Sleep & Charge technology7 where devices can be charged even when a laptop is not connected to the dock. For convenience, Toshiba placed one of the two USB 3.0 ports on the front of the dock so devices can easily be plugged in and unplugged. This combination of connectivity and performance positions the Toshiba WiGig Dock as a premium wireless docking solution.

Advanced Multiple Screen Capabilities

For users looking for additional screen real estate, the Toshiba WiGig Dock can accommodate up to two additional displays with high definition resolutions and in some cases even 4K. Through Intel’s Wireless Display Extension (WDE), the Toshiba WiGig will deliver resolutions of 2560x1600 (FHD) for single display or 1920x1200 (HD) for dual display in WiGig mode. When connected via the USB Type-C™ port users can expect 3840x2160 (4K) for a single display or 1920x1200 for dual displays.

Enterprise-class Security

With the Toshiba WiGig Dock, the company has created a highly-secure solution from both a wireless and physical perspective. The integration of the IEEE 802.11ad standard delivers users the latest wireless security measures to ensure data is transferred and delivered uncorrupted. A reinforced cable lock port allows the docking station to be secured to a desk or table and discourages potential theft.

Stress-free Manageability

Through the adoption of the Intel Wireless Gigabit technology and software solution, configuring the Toshiba WiGig Dock takes just a few minutes. Once configured the wireless docking station seamlessly and securely docks in seconds with the paired notebook. This simplicity allows users to remain focused on their day-to-day tasks without interruption.

Pricing and Availability

The Toshiba WiGig Dock will be available for purchase through Corporate Direct, Reseller Partners and CDW starting at $299.99 MSRP2.

About Toshiba America Information Systems, Inc. (TAIS)

Headquartered in Irvine, Calif., TAIS is comprised of six business units: Client Solutions Division, Digital Display Division, Branded Storage Division, Imaging Systems Division, Telecommunication Systems Division, and Industrial Solutions & Services Division. Together, these divisions provide digital products, services and solutions, including award-winning notebook computers, tablets, branded storage products, digital display solutions and cloud services; imaging products for the security, medical and manufacturing markets; IP business telephone systems with unified communications, collaboration and mobility applications; and IoT solutions development, data analytics and IT services. TAIS provides sales, marketing and services for its wide range of products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. For more information on TAIS visit us.toshiba.com.

About Toshiba Corporation

Toshiba Corporation, a Fortune Global 500 company, channels world-class capabilities in advanced electronic and electrical product and systems into three focus business fields: Energy that sustains everyday life, that is cleaner and safer; Infrastructure that sustains quality of life; and Storage that sustains the advanced information society. Guided by the principles of The Basic Commitment of the Toshiba Group, “Committed to People, Committed to the Future”, Toshiba promotes global operations and is contributing to the realization of a world where generations to come can live better lives. Founded in Tokyo in 1875, today’s Toshiba is at the heart of a global network of 550 consolidated companies employing 188,000 people worldwide, with annual sales surpassing 5.6 trillion yen (US$50 billion). (As of March 31, 2016.) To find out more about Toshiba, visit www.toshiba.co.jp/index.htm.

© 2016 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice. All rights reserved.

Contact:

Eric Paulsen
Toshiba America Information Systems, Inc.
949.583.3541
eric.paulsen@toshiba.com

  1. Wireless. Actual throughput will vary depending on device operating system, hardware and software configurations and environmental conditions.
  2. Price. Reseller prices may vary. MSRP means “Manufacturer’s Suggested Retail Price.”
  3. WiGig Docking. Wireless docking feature requires notebook with WiGig capabilities.
  4. USB Type-C. 10Gbps is the maximum theoretical interface transfer rate per the specifications of the Universal Serial Bus (USB) Type-C. Actual transfer rate will vary depending on your system configuration and other factors.
  5. USB Type-C Docking. USB Type-C docking requires USB Type-C port with the ability to support USB power delivery and Display OVER USB.
  6. USB 3.0. 5Gbps is the maximum theoretical interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.
  7. USB Sleep & Charge. The "USB Sleep & Charge function" may not work with certain external devices even if they are compliant with the USB specification. In those cases, turn the power of the computer ON to charge the device.