Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

TOSHIBA’S NEW PORTÉGÉ X20W DELIVERS THE BEST OF NOTEBOOK AND TABLET COMPUTING IN A SINGULAR SOLUTION

New Professional Grade 2-in-1 Convertible PC to be Sold Exclusively
at Microsoft Store and Toshiba’s Web site in the United States and Canada

LAS VEGAS – January 3, 2017 – Toshiba’s Client Solutions Division (CSD), a division of Toshiba America Information Systems, Inc., today announced the Portégé® X20W, a premium 2-in-1 convertible PC running Windows 10 Pro that is both a laptop and tablet and everything in between. Toshiba will offer the Portégé X20W in two colors – Slate Gray and Onyx Blue. The Slate Gray version of the Portégé X20W will be available soon exclusively at Microsoft Store and microsoftstore.com, while the Onyx Blue model will be available from Toshiba’s Web site at the end of the month.

“In the Portégé X20W, we developed a professional grade 2-in-1 convertible PC eliminating the need to choose between a laptop, a tablet or even a notepad,” said Carl Pinto, vice president of marketing and product development, Client Solutions Division, Toshiba America Information Systems, Inc. “From the perspective of performance, mobility, battery life and usability, the Portégé X20W epitomizes what the future of mobile computing will look like for the foreseeable future.”

A 360-degree, dual-action hinge allows the Portégé X20W to easily transform from a powerful, performance-oriented notebook into a premium digital inking tablet by simply rotating the display. Measuring 15.4mm thin and weighing less than 2.5 pounds1, the Portégé X20W has a battery life rating of up to 16 hours2. This combination of usability and mobility is ideal for any business learning environment or prosumer.

To meet the performance demands of the modern workplace, the Portégé X20W encompasses a 7th Generation Intel® Core™ Processor, Windows 10 Pro, 12.5-inch diagonal Full HD multi-touch wide viewing angle display, Intel® 802.11ac Wi-Fi®3 and a solid state drive all inside its durable magnesium casing. This next-generation 2-in-1 convertible PC delivers enterprise-level security through the adoption of facial authentication, fingerprint reader and Trusted Platform Module technologies4.

“Toshiba’s Portégé X20W is the type of mobile solution we want to offer at our stores, its unique blending of form factors and innovative features is exactly what our customers’ demand,” said Peter Han, vice president of Partner Devices and Solutions, Microsoft. “We have worked with Toshiba for three decades on many projects and the Portégé X20W is a testament to the organization’s ingenuity when it comes to mobile computing.”

One Solution, Five Modes

The Portégé X20W convertible 2-in-1 laptop features a sturdy 360-degree dual-action hinge, enabling smooth transitions into five core viewing modes—Laptop, Tablet, Tabletop, Presentation and Audience. Tackle the day with a slim, high-performance laptop, flip the screen to conduct presentations, be entertained or create through an engaging tablet and digital inking experience. When changing modes, the laptop smartly switches system settings and uses a smart-locking feature to protect the keyboard and prevent mishaps.

Gorgeous 1080p Display: Visual Impact

A 12.5-inch diagonal, Full HD (1920 x 1080), multi-touch wide viewing angle display packs over 2 million pixels onto the screen. Text is sharper and easier to read. Color and quality is spot on. And to top it all off, the display of the Portégé X20W is reinforced with all-new Corning® Gorilla® Glass 4, which offers higher levels of damage resistance as it’s better able to withstand the shock of accidental bumps.

Amazingly Natural Handwriting

Coupling the 12.5-inch diagonal display with Toshiba’s exclusive TruPen® incorporating Wacom® Feel technology, allows Toshiba’s 2-in-1 convertible PC to deliver a professional grade digital handwriting experience enhanced by an antiglare coating. Toshiba’s TruPen can detect 2,048 levels of pressure, giving users a natural pen-on-paper writing experience, making the Portégé X20W perfect for taking notes, drawing, capturing signatures and completing forms. This makes it nice for Windows Ink. Since the TruPen is battery powered it communicates with the display to enable palm recognition when the pen is in use.

Leading-Edge Security Features

Toshiba developed the Portégé X20W with both biometric and facial authentication technologies to deliver an advanced level of security and distance itself from the competition. This is the first Toshiba computing solution to incorporate the SecurePad™ with Synaptics® Natural ID fingerprint sensor4 built right into the computer’s Touchpad. The Portégé X20W features two IR cameras to allow for facial authentication via Windows Hello face sign-in. These two technologies are personal, secure and a password-free way to quickly log-in to your device.

Windows 10 Pro

With a pair of IR cameras, multi-directional microphones, touchscreen and an AES pen, Toshiba engineered the Portégé X20W to maximize the advanced features of Microsoft’s powerful operating system such as Windows Hello, Cortana, Microsoft Edge and Windows Ink.

A Commanding 360° Sound System

The Portégé X20W laptop delivers a premium audio experience via Harman Kardon® stereo speakers and DTS Sound™ software. Toshiba’s exclusive custom-tuned speakers adapt to the rotational view of the display, delivering a robust, crisp and natural audio from every angle.

Modern Ports with Expanded Capabilities

To achieve its slim profile, the Portégé X20W has a USB Type-C™ port, USB 3.0 port and headphone/mic combo port. As the industry’s new universal standard, the USB Type-C port on the Portégé X20W features reversible plug orientation and supports Display, Power Delivery and Thunderbolt™ 3 with speeds up to 40Gbps5. Toshiba will offer multiple USB Type-C™ Adapters for expansion and to connect legacy accessories. The five USB Type-C adapters will support power pass to charge the Portégé X20W while connecting to devices such as an external monitor simultaneously.

Advanced Docking Options

The Portégé X20W is compatible with two advanced docking solutions– the Toshiba WiGig® Dock6 and Toshiba Thunderbolt® 3 Dock7, which will be available later this quarter. These docks are designed to expand the overall productivity of the Portégé X20W through a single connection.

Pricing and Availability

The pre-configured Portégé X20W (Slate Gray) will be available soon at Microsoft Store and microsoftstore.com, while the Portégé X20W (Onyx Blue) will be available later this month from Toshiba’s web site. The company also plans to expand availability of the Portégé X20W (Onyx Blue) to additional resellers in February 2017.

About Toshiba America Information Systems, Inc. (TAIS)

Headquartered in Irvine, Calif., TAIS is comprised of six business units: Client Solutions Division, Digital Display Division, Branded Storage Division, Imaging Systems Division, Telecommunication Systems Division, and Industrial Solutions & Services Division. Together, these divisions provide digital products, services and solutions, including award-winning notebook computers, tablets, branded storage products, digital display solutions and cloud services; imaging products for the security, medical and manufacturing markets; IP business telephone systems with unified communications, collaboration and mobility applications; and IoT solutions development, data analytics and IT services. TAIS provides sales, marketing and services for its wide range of products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. For more information on TAIS visit us.toshiba.com.

About Toshiba Corporation

Toshiba Corporation, a Fortune Global 500 company, channels world-class capabilities in advanced electronic and electrical product and systems into three focus business fields: Energy that sustains everyday life, that is cleaner and safer; Infrastructure that sustains quality of life; and Storage that sustains the advanced information society. Guided by the principles of The Basic Commitment of the Toshiba Group, “Committed to People, Committed to the Future”, Toshiba promotes global operations and is contributing to the realization of a world where generations to come can live better lives. Founded in Tokyo in 1875, today’s Toshiba is at the heart of a global network of 550 consolidated companies employing 188,000 people worldwide, with annual sales surpassing 5.6 trillion yen (US$50 billion). (As of March 31, 2016.) To find out more about Toshiba, visit www.toshiba.co.jp/index.htm.

© 2017 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice. All rights reserved.

Contact:

Eric Paulsen
Toshiba America Information Systems, Inc.
949.583.3541
eric.paulsen@toshiba.com

  1. Weight. Weight may vary depending on product configuration, vendor components, manufacturing variability and options selected.
  2. Battery Life Rating. Measured by MobileMark® 2014 for models preinstalled with Microsoft® Windows 8 or Windows 10.
  3. Wireless. Actual throughput will vary depending on device operating system, hardware and software configurations and environmental conditions.
  4. USB Type-C. 10Gbps is the maximum theoretical interface transfer rate per the specifications of the Universal Serial Bus (USB) Type-C. Actual transfer rate will vary depending on your system configuration and other factors.
  5. Availability. Depending on system configuration feature might be unavailable.
  6. WiGig Dock. Wireless docking feature requires notebook with WiGig capabilities.
  7. Thunderbolt 3 Dock. Thunderbolt 3 docking feature requires notebook with WiGig Capabilities.