Unlike many other thin-and-light laptops, the new 14-inch Satellite® E45t and 15.6-inch Satellite E55t/E55Dt models includes generous local storage option ranging from 500GB to 750GB. Both ultrathins feature all the essential ports, including HDMI®, Ethernet, SD Card slots and two USB 3.0 ports, one with USB Sleep & Charge, and one USB 2.0 port. Built with the latest technologies and intuitive touchscreen and gesture controls, these ultrathin PCs offer versatility for both productivity and entertainment in a distinctively thin design.

  • 14” & 15.6” diagonal, HD touchscreen displays.
  • Ultra-thin and ultra-light design
  • Choice of Intel® or AMD Processors
  • Dragon Assistant™ voice control.
  • Stereo speakers with DTS Studio Sound™ enhancements.

Satellite E45t Laptop

14” diagonal HD display

Satellite E45t Laptop

Starting at: $817.99

Available August 4th

Satellite E55t Laptop

15.6" diagonal HD display

Satellite E45t Laptop

Starting at: $579.99

Available August 25th


Menu