Introducing the Toshiba Satellite Click Laptop
Satellite Click
Satellite Click
Dive into dual performance.
Starting at: $
  • Power of a laptop, plus portability of a tablet
  • Bright 13.3-inch diagonal HD touchscreen display
  • Smart dual-battery system
  • Fast boot-up and fluid Windows® experience
  • Solid AMD processor performance
learn more
Satellite Click™2
Satellite Click2
Mobile happiness, times two.
See retailer for price.
  • Full-featured laptop and slim, large-screen tablet—in one
  • Roomy 13.3-inch diagonal HD touchscreen display
  • Trusted Intel® performance
  • Toshiba’s exclusive TruType keyboard
  • High-capacity 500GB hard drive
learn more
Available only at retailers.
Satellite Click™2 Pro
Satellite Click2 Pro
A two-in-one powerhouse.
Starting at: $XXXX.XX
  • Premium on-the-go performance and productivity
  • 13.3-inch diagonal, TruBrite® Full HD touchscreen for incredible visuals
  • Ultrafast Wi-Fi®
  • Unsurpassed sound
  • Loads of high-end extras
learn more

Two-in-one versatility.

Stretch your dollar further—and double your functionality—with a two-in-one device. Multitask through your day with a slim, productive laptop, then detach the 13.3-inch diagonal touchscreen and take a large-screen tablet with you. No need to choose between devices—or get loaded down carrying two.

A gorgeous 13.3” diagonal HD
or Full HD TruBrite® IPS display.

Ready for visual impact that will keep you engaged for hours? The Satellite Click™ family features a visually stunning 13.3” diagonal IPS HD (or Full HD) touchscreen TruBrite® display. Higher resolution delivers more precision and a clear, sharp picture for all your favorite movies, images, videos and more.

More touchscreen convenience.
A roomy 13.3” diagonal touchscreen display is the ideal size for work or play, easy to share and offers more screen real estate than you’ll find on most tablets. Plus its responsive 10-point mulitouch control offers easier, more convenient navigation through the new Windows®.
Excellent storage, plus built-in protection.
Load up your laptop with all the games and apps you love, thanks to a high-capacity 500GB hard drive. And enjoy the peace of mind that comes from a hard drive impact sensor that protects your important files during accidental bumps, dings and drops. (Select models only)
Smart dual-battery system.
Featuring a primary battery in the tablet and a secondary battery in the keyboard, select models of the Satellite Click™ family let you go from work to play without missing a beat. Regardless of mode, this device can keep you humming along for hours. And the batteries can charge independently, for greater convenience.