Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Canvio® Premium

Designed for whatever
data the future holds.

For those looking for an elegantly designed, cutting-edge data storage solution, built for both conventional USB and the newest USB Type-C™ enabled devices, Toshiba’s Canvio® Premium Portable Hard Drive is the solution to meet today’s data needs and tomorrow’s connectivity demands.

starts at:

Shop Canvio® Premium Models
A Cut Above the Rest

A Cut Above the Rest

From its diamond-cut-edge aluminum design to its versatile connectivity, the Canvio® Premium exemplifies the perfect blend of beauty, form and function. With up to 3TB2 storage capacity, you can be sure that your data demands are met and are accessible for years to come.

USB Type-C™ Ready

USB Type-C Ready

Featuring bus-powered USB Type-C™ connectivity (with included Type-C adapter), you’re ready with on-the-go premium data storage performance in any setting with any next-generation laptops, as well as traditional USB-supported devices.

Native Mac® and PC Versions

Native Mac® and PC Versions

The Canvio® Premium comes in both Mac® and PC-formatted versions for flexibility and convenience, no matter your platform landscape. The Mac® model works with Time Machine® right out of the box, while the PC model can be used on both Mac® and PC® without reformatting needed1.

Versatile Solutions

Versatile Solutions

The Canvio® Premium comes packed with software to safeguard and support both personal and professional users alike. The HDD Password Tool allows users to prevent unauthorized access to their files, while the PC backup software provides a simple yet reliable full-system backup and recovery solution to prevent the loss of crucial data.

What’s in the Box

What’s in the Box

  • Canvio® Premium Portable Hard Drive
  • USB 3.0 Cable (works with USB 2.0)
  • USB Type-C™ Adapter (Type A to C)
  • Travel Pouch
  • Quick Start Guide
  • Preloaded Software

Triple the Assurance

Like all Toshiba products, Canvio® Premium Portable External Hard Drives were designed from the ground up with your needs and imagination in mind, then tested again and again for reliability. You can count on them to perform as advertised—every time. That's why they come with a solid three-year limited warranty.

The warranty brochure is preloaded on the hard drive or can be viewed online at support.toshiba.com/warranty.

Triple the Assurance

*Product specifications and features are subject to change without notice.

1. Reformatting to HFS+ required for use with Time Machine® software.

2. One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and One Terabyte (1TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB= 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors.

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.