Solid State Drives

Everything you want in one powerful drive

Toshiba offers a full breadth of internal solid state drives to address the most pressing needs of today’s consumers and professionals. Whether you’re seeking larger storage capacities, more efficient power management or better performance for everyday computing, Toshiba offers the rock-solid quality, reliability and expertise you need to step up your hard drive upgrade.

starts at:

shop solid state drives

Drive faster. Play harder.

If you simply can't work fast enough—or get enough full-throttle gaming—you need a Toshiba solid state drive in your gaming system or laptop. It doesn't spin like traditional hard drives. But it does provide much faster and more reliable performance that will knock your socks off.

Bring Your Old PC Back to Life.

Bring Your Old PC Back to Life.

Toshiba's internal solid state drives can revive your sluggish PC that is running on a traditional hard drive by reducing your OS boot time and speeding up your PC data transfer rate by leaps and bounds. This means you can spend more time enjoying your applications, and less time waiting for your computer to catch up.

Made for Multitasking.

Made for Multitasking.

If you could only do more, and do it quicker. Now you can—with a Toshiba solid state drive in your PC. You'll multitask like mad with significantly less lag than a traditional hard drive. You'll enjoy faster access to applications. And you'll also experience speedier computer startups, web browsing, emailing, antivirus scans and more. Works with most computer types, Toshiba's solid state drives offer leading-class speed and performance in everyday applications.

Great for Gaming.

Great for Gaming.

Toshiba solid state drives offer among best-in-class read & write speeds designed for the gamers and creative pro so you will drool over faster frame rate and more responsive play - with no gaps in action. Your games will load in a flash. Plus, you can load an entire title onto one of these drives, then just sit back and enjoy the fun.

Lower Power Consumption.

Lower Power Consumption.

Since they don't spin up, Toshiba solid state drives use a lot less power. The result? More time to work and play on your laptop. You may also experience less downtime by going longer between battery charges. Toshiba solid state drives are so efficient, they consume 1/6 less1 standby power consumption than the traditional hard drive. With no motors or other moving parts, power consumption for solid state drive is lower than traditional hard drive – the key to longer battery life.

1Based on Toshiba in-house testing result.

Better Durability

Better Durability.

With no moving parts, Toshiba solid state drives are more resistant to shocks and vibrations. That's important when you're pushing to send that email and answer IMs—at the same time, of course. They also help ensure that your documents, games, pictures and videos will be there when you want them. Toshiba solid state drives are built to last with high endurance rating (up to 320TBW)2.

2Client endurance workload specified by JESD219A Solid-State Drive (SSD) Endurance Workloads.

Lots of Sizes.

Lots of Sizes.

Got tons of pictures, videos and games? Or maybe not so much. Either way, you'll find a Toshiba solid state drive to suit your needs, and give you room to grow. They come in a variety of sizes up to 960GB.

Thin and Light.

Thin and Light.

With the new 7mm slim and lightweight (just under 2 oz) design, the Toshiba solid state drive is ideal for your Ultra-thin systems. A mounting spacer is included to work in traditional laptops with the full-height 9.5mm drive bays. Lose the bulky hard drive weight and make your laptop system lighter to carry and travel-friendly.

Upgrades and Data Transfers Made Easy.

Upgrades and Data Transfers Made Easy.

Toshiba solid state drives make it easy for you to upgrade your PC. It comes with an easy-to-use migration software to help you transfer your data from your existing drive to the Toshiba solid state drive. Just download the free software3, run the program and complete the migration process in a few simple steps.

3Use of NTI Echo software in a Notebook or Ultrabook™ will require the use of a SATA to USB bridge cable (not included.)

Supreme Reliability.

Supreme Reliability.

As the inventor of NAND Flash and world’s leading and most experienced NAND Flash manufacturer, you can count on our solid state drives to work wherever and whenever. Toshiba’s solid state drives offer industry - proven quality and reliability with leading speeds, performance, and capacities.

solid state drives product specifications

Swipe to scroll

"* Client endurance workload specified by JESD219A Solid-State Drive (SSD) Endurance Workloads"

  1. Actual formatted capacity may vary. For details, see Hard Drives & Storage > Storage Capacities at info.toshiba.com
  2. In-house testing results based on Iometer.
  3. In-house testing restuls based on CrystalDiscMark 4.1.0 QD32, 4Kib
  4. Requires OS support
  5. Client endurance workload specified by JESD219A Solid-State Drive (SSD) Endurance Workloads

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.

Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.