Excite™ 10  Tablet (16GB)

Excite™ 10 Tablet (16GB)

MSRP: $349.99
Excite 16gb 4.42 out of 5.0 based on 11 user reviews. Average Customer Rating: 4.42 out of 5.0
Read Reviews (11)  | Write Reviews
Accessories for the Excite™ 10 Tablet (16GB)

Accessories
Covers And Cases
Docks
Power

More Excite 10 Series Tablets
10
16GB $349.99
32GB $399.99
64GB $549.99

Excite™ 10 Tablet (16GB) Specifications

General

Model Name
Excite™ 10 Tablet (16GB)
Model Number
AT305-T16
Platform
Android™ 4.0, Ice Cream Sandwich; 5 customizable Home screens

Screen

Display*
10.1" high-resolution AutoBrite™ widescreen (1280x800)
Display Type
Wide-Viewing Angle, LED Backlit, Capacitive 10-finger Multi-touch, Corning® Gorilla® Glass
Aspect Ratio
16:10

Technology

Processor*
NVIDIA® Tegra™ 3 Super 4-PLUS-1™ Quad-Core Processor w/5th battery-saver core
Graphics*
NVIDIA® 12-Core High Performance Graphics
Memory
Internal 1GB DDR3L-1333 RAM
Interface
Virtual Keyboard with Swype®
Storage*
16GB
Sensors
Ambient Light Sensor, Gyroscope, 3-axis Accelerometer
Location
Digital Compass, GPS

Internet & Multimedia

Supported Formats
H.263, WMA, AAC+, MIDI, H.264, AAC, AMR-WB, Enhanced AAC+, AMR-NB, MPEG-4, WAVE, Ogg Vorbis, Adobe® Flash Supported, MP3, WMV/VC-1

Audio

Speakers
Stereo Speakers
Sound Technologies
Toshiba Sound Enhancements, SRS® Premium Voice Pro Suite

Camera

Front Camera
2MP HD webcam with microphone
Back Camera
5MP webcam with auto-focus, digital zoom and LED flash, Up to 1080p video capture

Pre-Loaded Applications

Toshiba Software and Utilities*
TOSHIBA BookPlace™, TOSHIBA Media Player, TOSHIBA Service Station, TOSHIBA File Manager, TOSHIBA User's Guide, TOSHIBA User Registration, TOSHIBA News Place
Google and Android Apps*
Google Sound Recorder, Android™ Browser, Gmail™, Google Maps™, Google Maps Street View, Google Maps Navigation, Google Places, Google Latitude™, Google Search, Google Calendar/Calendar Sync, Google Contacts/Contact Sync, Google Voice Search, Google Talk™, YouTube™, Google Camera, Google Download, Google Movie Studio, Google Mail, Google Videos, Google Play (Play Store, Play Books, Play Movies, Play Music)
Third Party Applications*
Kaspersky® Tablet Security, Hardwood Backgammon by SilverCreek Games, Hardwood Euchre by SilverCreek Games, Hardwood Solitaire IV by SilverCreek Games, Hardwood Hearts by Silvercreek Games, Hardwood Spades by Silvercreek Games, Printer Share™, Quickoffice®, Adobe® Reader, Netflix® SD Player, Zinio™, Rdio for Android, Crackle, Kindle, Amazon MP3, LogMeIn®

Connectivity

HDMI
Micro HDMI® port
USB
Micro-USB 2.0 On-The-Go port
SD Card Slot
Full-size SD Card slot
Headphone Jack
3.5mm stereo headphone jack
Docking Connector
Yes
AC Adapter
10W Auto-sensing, 100-240V/50-60Hz input

Wireless & Networking

Mobile Broadband
None
WiFi®*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth®
Bluetooth® version 3.0

Physical Design & Finish

Battery
Prismatic Lithium Polymer 2-cell Battery (25Wh)
Battery Life*
Up to 10.0 hours
Buttons
Power, Volume Control, Screen Rotation Lock
Weight*
Starting at 1.32 lbs.
Finish/Color
Aluminum Surface in Prestige Silver
Warranty*
1 Year Standard Limited Warranty
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Excite Tablets
  • 7.7 Series7.7 Series
    7.7 Series
    Fits in one hand
    High-res AMOLED & scratch resistant screen
    Quad-core processor
    Micro USB & SD ports
    Powered by Android™ 4.0
    Starts at: $499.99
  • 10 Series
    10 Series
    Sleek, stylish & durable
    High-res scratch resistant screen
    Quad-core processor
    Micro USB, HDMI & full size SD ports
    Powered by Android™ 4.0
    Starts at: $349.99
  • 10 LE Series10 LE Series
    10 LE Series
    Ultra thin design
    High-res scratch resistant screen
    Dual-core processor
    Micro USB, HDMI & SD ports
    Powered by Android™ 4.0
    Starts at: $529.99
  • 10 SE Series10 SE Series
    10 SE Series
    Affordable & durable
    High-res screen
    Quad-core processor
    Micro USB & SD ports
    Powered by Android™ 4.1
    Starts at: $349.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.