More Excite 10 Series Tablets
Excite™ 10 Tablet (32GB) Specifications
General
- Model Name
- Excite™ 10 Tablet (32GB)
- Model Number
- AT305-T32
- Platform
- Android™ 4.0, Ice Cream Sandwich; 5 customizable Home screens
Screen
- Display*
- 10.1" high-resolution AutoBrite™ widescreen (1280x800)
- Display Type
- Wide-Viewing Angle, LED Backlit, Capacitive 10-finger Multi-touch, Corning® Gorilla® Glass
- Aspect Ratio
- 16:10
Technology
- Processor*
- NVIDIA® Tegra™ 3 Super 4-PLUS-1™ Quad-Core Processor w/5th battery-saver core
- Graphics*
- NVIDIA® 12-Core High Performance Graphics
- Memory
- Internal 1GB DDR3L-1333 RAM
- Interface
- Virtual Keyboard with Swype®
- Storage*
- 32GB
- Sensors
- Ambient Light Sensor, Gyroscope, 3-axis Accelerometer
- Location
- Digital Compass, GPS
Internet & Multimedia
- Supported Formats
- H.263, WMA, AAC+, MIDI, H.264, AAC, AMR-WB, Enhanced AAC+, AMR-NB, MPEG-4, WAVE, Ogg Vorbis, Adobe® Flash Supported, MP3, WMV/VC-1
Audio
- Speakers
- Stereo Speakers
- Sound Technologies
- Toshiba Sound Enhancements, SRS® Premium Voice Pro Suite
Camera
- Front Camera
- 2MP HD webcam with microphone
- Back Camera
- 5MP webcam with auto-focus, digital zoom and LED flash, Up to 1080p video capture
Pre-Loaded Applications
- Toshiba Software and Utilities*
- TOSHIBA BookPlace, TOSHIBA Media Player, TOSHIBA Service Station, TOSHIBA File Manager, TOSHIBA User's Guide, TOSHIBA User Registration, TOSHIBA News Place
- Google and Android Apps*
- Google Sound Recorder, Android Browser, Gmail, Google Maps, Google Maps Street View, Google Maps Navigation, Google Places, Google Latitude, Google Search, Google Calendar/Calendar Sync, Google Contacts/Contact Sync, Google Voice Search, Google Talk, YouTube, Google Camera, Google Download, Google Movie Studio, Google Mail, Google Videos, Google Play (Play Store, Play Books, Play Movies, Play Music)
- Third Party Applications*
- Kaspersky® Tablet Security, Hardwood Backgammon by SilverCreek Games, Hardwood Euchre by SilverCreek Games, Hardwood Solitaire IV by SilverCreek Games, Hardwood Hearts by Silvercreek Games, Hardwood Spades by Silvercreek Games, Printer Share, Quickoffice®, Adobe® Reader, Netflix® SD Player, Zinio™, Rdio for Android, Crackle, Kindle, Amazon MP3, LogMeIn®
Connectivity
- HDMI
- Micro HDMI® port
- USB
- Micro-USB 2.0 On-The-Go port
- SD Card Slot
- Full-size SD Card slot
- Headphone Jack
- 3.5mm stereo headphone jack
- Docking Connector
- Yes
- AC Adapter
- 10W Auto-sensing, 100-240V/50-60Hz input
Wireless & Networking
- Mobile Broadband
- None
- WiFi®*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth®
- Bluetooth® version 3.0
Physical Design & Finish
- Battery
- Prismatic Lithium Polymer 2-cell Battery (25Wh)
- Battery Life*
- Up to 10.0 hours
- Buttons
- Power, Volume Control, Screen Rotation Lock
- Weight*
- Starting at 1.32 lbs.
- Finish/Color
- Aluminum Surface in Prestige Silver
- Warranty*
- 1 Year Standard Limited Warranty
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.