Excite™ 10 LE Tablet (16GB) featuring Android™ 4.0

Excite™ 10 LE Tablet (16GB) featuring Android™ 4.0

MSRP: $529.99
Excite 16gb-ics 4.75 out of 5.0 based on 4 user reviews. Average Customer Rating: 4.75 out of 5.0
Read Reviews (4)  | Write Reviews
Accessories for the Excite™ 10 LE Tablet (16GB)

Accessories
Covers And Cases
Docks
Power

More Excite 10 LE Series Tablets
10LE
16GB-ICS $529.99
32GB-ICS $599.99

Excite™ 10 LE Tablet (16GB) featuring Android™ 4.0 Customer Reviews

Best tablet ever

POSTED BY: , Kansas City, MO
Overall rating: 5.0 out of 5

"I love every feature of this tablet except it doesn't have the Beam feature. Slick and fast."

Quick Fun !

POSTED BY: , Clearwater, Florida
Overall rating: 5.0 out of 5

"Set up is a snap. I just went right to work having fun with favorite App installation. This is a quality product and I believe the true winner over Ipad. And there's no need to buy a Kindle with the Perfect KIndle app available."

I Love this tablet!

POSTED BY: , Kansas City
Overall rating: 5.0 out of 5

"This is a great tablet, easy setup, speed is fast, and lightweight. I would highly recommend getting the micro sd card with the standard adapter to make it wonderfully easy to transfer photos , etc."

Good Tablet Overall!

POSTED BY: , Philadelphia, PA
Overall rating: 4.0 out of 5

"I looked long and hard for a tablet that wasn't an iPad. Overall, I am happy with this tablet. The display is great and the speed of the device is exceptional. I bought this primarily to watch videos and tool around with the internet and social media software. At first, I was annoyed with the video playback. The simplest of video couldnt be rendered by the device. After a long search, I landed on a video player called MxPlayer. I put it in fast software mode (S/W Fast) and all my videos play great! Other than the video playback issue, the tablet is great and does as advertised. Would have been nice for Toshiba to give you a media player that actually played a wider range of media."

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Excite Tablets
  • 7.7 Series7.7 Series
    7.7 Series
    Fits in one hand
    High-res AMOLED & scratch resistant screen
    Quad-core processor
    Micro USB & SD ports
    Powered by Android™ 4.0
    Starts at: $499.99
  • 10 Series10 Series
    10 Series
    Sleek, stylish & durable
    High-res scratch resistant screen
    Quad-core processor
    Micro USB, HDMI & full size SD ports
    Powered by Android™ 4.0
    Starts at: $349.99
  • 10 LE Series
    10 LE Series
    Ultra thin design
    High-res scratch resistant screen
    Dual-core processor
    Micro USB, HDMI & SD ports
    Powered by Android™ 4.0
    Starts at: $529.99
  • 10 SE Series10 SE Series
    10 SE Series
    Affordable & durable
    High-res screen
    Quad-core processor
    Micro USB & SD ports
    Powered by Android™ 4.1
    Starts at: $349.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.