Excite™ 10 SE Tablet (32GB)

Excite™ 10 SE Tablet (32GB)

Total Price:

See in cart

Buy Now
Excite 32gb 5.00 out of 5.0 based on 2 user reviews. Average Customer Rating: 5.00 out of 5.0
Read Reviews (2)  | Write Reviews
Accessories for the Excite™ 10 SE Tablet (32GB)

Accessories
Covers And Cases
Docks
Power

More Excite 10 SE Series Tablets
10SE
16GB $349.99*
32GB $399.99*

*ToshibaDirect Exclusive. Price includes applicable discounts.

Excite™ 10 SE Tablet (32GB) Specifications

General

Model Name
Excite™ 10 SE Tablet (32GB)
Model Number
AT305SE-T32
Platform
Android™ 4.1, Jelly Bean; 5 customizable Home screens

Screen

Display*
10.1" high-resolution widescreen (1280x800)
Display Type
Wide-Viewing Angle, LED Backlit, Capacitive 10-finger Multi-touch
Aspect Ratio
16:10

Technology

Processor*
NVIDIA® Tegra™ 3 Super 4-PLUS-1™ Quad-Core Processor w/5th battery-saver core
Graphics*
NVIDIA® 12-Core High Performance Graphics
Memory
Internal 1GB DDR3L-1333 RAM
Interface
Virtual Keyboard with Swype®
Storage*
32GB
Sensors
Ambient Light Sensor, Gyroscope, 3-axis Accelerometer
Location
Digital Compass, GPS

Internet & Multimedia

Supported Formats
H.263, MIDI, H.264, AAC, AMR-WB, Enhanced AAC+, WMA, MPEG-4, WAVE, Ogg Vorbis, AMR-NB, MP3, WMV/VC-1

Audio

Speakers
Stereo Speakers
Sound Technologies
SRS® Premium Voice Pro Suite

Camera

Front Camera
1.2MP HD webcam with microphone
Back Camera
3MP camera with auto-focus, digital zoom

Pre-Loaded Applications

Toshiba Software and Utilities*
TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Media Player, TOSHIBA Service Station, TOSHIBA File Manager, TOSHIBA User's Guide, TOSHIBA User Registration
Google and Android Apps*
Google Sound Recorder, Android™ Market, Android™ Browser, Gmail™, Google Maps™, Google Maps Street View, Google Maps Navigation, Google Places, Google Latitude™, Google Search, Google Calendar/Calendar Sync, Google Contacts/Contact Sync, Google Voice Search, Google Talk™, YouTube™, Google Mail, Google Videos, Google Play (Play Store, Play Books, Play Movies, Play Music)
Third Party Applications*
eBay, eMusic, Fruit Ninja, Hulu Plus, Printer Share™ Mobile Print, ShadowGun, StumbleUpon, ThinkFree Office Mobile, Hardwood Backgammon by SilverCreek Games, Hardwood Euchre by SilverCreek Games, Hardwood Solitaire IV by SilverCreek Games, Hardwood Hearts by Silvercreek Games, Hardwood Spades by Silvercreek Games, Adobe® Reader, Netflix, Zinio™, Rdio for Android, Crackle, Kindle, Amazon MP3

Connectivity

HDMI
None
USB
Micro-USB 2.0
SD Card Slot
Micro SD Card slot
Headphone Jack
3.5mm stereo headphone jack
Docking Connector
No
AC Adapter
10W Auto-sensing, 100-240V/50-60Hz input

Wireless & Networking

Mobile Broadband
None
WiFi®*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth®
Bluetooth® version 3.0

Physical Design & Finish

Battery
Prismatic Lithium Ion Battery (25Wh, Not user replaceable)
Battery Life*
Up to 12.0 hours
Buttons
Volume Control, Power
Weight*
Starting at 1.41 lbs.
Finish/Color
Fusion Lattice
Warranty*
1 Year Standard Limited Warranty
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Excite Tablets
  • 7.7 Series7.7 Series
    7.7 Series
    Fits in one hand
    High-res AMOLED & scratch resistant screen
    Quad-core processor
    Micro USB & SD ports
    Powered by Android™ 4.0
    Starts at: $499.99
  • 10 Series10 Series
    10 Series
    Sleek, stylish & durable
    High-res scratch resistant screen
    Quad-core processor
    Micro USB, HDMI & full size SD ports
    Powered by Android™ 4.0
    Starts at: $349.99
  • 10 LE Series10 LE Series
    10 LE Series
    Ultra thin design
    High-res scratch resistant screen
    Dual-core processor
    Micro USB, HDMI & SD ports
    Powered by Android™ 4.0
    Starts at: $529.99
  • 10 SE Series
    10 SE Series
    Affordable & durable
    High-res screen
    Quad-core processor
    Micro USB & SD ports
    Powered by Android™ 4.1
    Starts at: $349.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.