x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Excite 10 SE Tablets

starting at: $ Shop 10SE Series

Excite™ 10 SE Series Tablets

Excite 10 SE Series

2 models available Starting at $349.99 $349.99
$399.99
Excite 10 SE Series 4.5 out of 5.0 based on 8 user reviews.

Excite™ 10 SE Series Tablets

Full-featured, affordably priced.

True to its name, the Excite™ 10 SE Tablet offers exciting new features in a pretty package that’’s surprisingly powerful and affordable. Slim and light, only 0.4” thick and 1.4 lbs, It’s loaded with the new Android™ 4.1, Jelly Bean, the fastest and smoothest version of Android yet. It features a sizable 10.1” AutoBrite™ HD display and more port options, power and premium features than an e-reader or typical tablet.

Packed with Portability

The Excite™ 10 SE Tablet's convenient size makes it the perfect mobile companion. It offers a built-in Micro USB port and MicroSD slot, plus a 10.1" high-resolution AutoBrite™ display—all in a slim and light 0.4", 1.4 lb. package.

Stereo Speakers with SRS Premium Voice Pro™

Immerse yourself in rich, crisp and life-like sound with entertainment quality SRS Premium Sound® speakers. SRS Premium Voice Pro™ amps up your audio entertainment and voice communication, offering superior listening experience for music, video, games and video chat directly from your tablet or on your headphones.

NVIDIA® Tegra® 3 Super
4-PLUS-1™ Quad-Core Processor

Get more speed than previous generation tablets. The Excite™ 10 SE Tablet features a Super 4-PLUS-1™ mobile quad-core CPU, so you'll get outstanding performance for even the most demanding applications. That means smoother web browsing, apps run faster, games play at console-quality and HD video is smoother.

More than 675,000
Ways to Play

Have more fun on the run with Google Play™. Access to over 675,000 music, books, magazines, movies, TV shows and apps, are available anywhere you go. Google Play comes with the power of the cloud, so your content is always available on the web and on your Excite™ 10 SE Tablet.

New Android™ 4.1, Jelly Bean

Get the fastest and smoothest version of Android™ yet. Android 4.1, Jelly Bean, improves on the simplicity and beauty of Android 4.0. Moving between customizable home screens and switching between apps is effortless, while the Chrome™ browser and new Voice Search app makes surfing the web fast and fluid.

* Not all features are included in all models. Choose a model and see detailed specifications for complete details. Google, the Google logo, Android, Android Market, Google Maps, Google eBooks, Gmail, YouTube and Google Talk are trademarks of Google, Inc.

Special Features

Dual HD Cameras

Dual HD Cameras

Chat, video conference and snap still pictures through the front webcam. Use the rear camera to capture photos & videos in high-def.

Micro SD Card Slot

Micro SD Card Slot

Share photos, video clips, and other files with other devices, or simply expand your storage capabilities.

Choose a pre-configured Excite™ 10 SE Tablet »

starting at:
$
Shop 10SE Series

More Excite Tablets
  • 7.7 Series7.7 Series
    7.7 Series
    Fits in one hand
    High-res AMOLED & scratch resistant screen
    Quad-core processor
    Micro USB & SD ports
    Powered by Android™ 4.0
    Starts at: $499.99
  • 10 Series10 Series
    10 Series
    Sleek, stylish & durable
    High-res scratch resistant screen
    Quad-core processor
    Micro USB, HDMI & full size SD ports
    Powered by Android™ 4.0
    Starts at: $349.99
  • 10 LE Series10 LE Series
    10 LE Series
    Ultra thin design
    High-res scratch resistant screen
    Dual-core processor
    Micro USB, HDMI & SD ports
    Powered by Android™ 4.0
    Starts at: $529.99
  • 10 SE Series
    10 SE Series
    Affordable & durable
    High-res screen
    Quad-core processor
    Micro USB & SD ports
    Powered by Android™ 4.1
    Starts at: $349.99