More Excite 10 LE Series Tablets
Excite™ 10 LE Tablet (16GB) featuring Android™ 4.0 Specifications
General
- Model Name
- Excite™ 10 LE Tablet (16GB)
- Model Number
- AT205-T16I
- Platform
- Android™ 4.0, Ice Cream Sandwich; 5 customizable Home screens
Screen
- Display*
- 10.1" high-resolution widescreen (1280x800)
- Display Type
- Wide-Viewing Angle, LED Backlit, Capacitive 10-finger Multi-touch
- Aspect Ratio
- 16:10
Technology
- Processor*
- TI OMAP™ 4430 Dual-Core Processor
- Graphics*
- Texas Instruments Integrated Graphics
- Memory
- Internal 1GB LP-DDR2 RAM
- Interface
- Virtual Keyboard with Swype®
- Storage*
- 16GB
- Sensors
- Ambient Light Sensor, Gyroscope, Accelerometer
- Location
- Digital Compass, GPS
Internet & Multimedia
- Supported Formats
- H.263, Adobe® Flash Supported, MIDI, H.264, AAC, AMR-WB, WMA, AMR-NB, MPEG-4, WAVE, Ogg Vorbis, Enhanced AAC+, MP3, WMV/VC-1
Audio
- Speakers
- Stereo Speakers
- Sound Technologies
- Toshiba Sound Enhancements, SRS® Premium Voice Pro Suite
Camera
- Front Camera
- 2MP HD webcam with microphone
- Back Camera
- 5MP webcam with auto-focus, digital zoom and LED flash, Up to 1080p video capture
Pre-Loaded Applications
- Toshiba Software and Utilities*
- TOSHIBA App Place, TOSHIBA BookPlace, TOSHIBA Service Station, TOSHIBA File Manager, TOSHIBA User's Guide, TOSHIBA User Registration, TOSHIBA Media Player (DLNA-compatible), TOSHIBA News Place
- Google and Android Apps*
- Google Sound Recorder, Android Browser, Google Music, Android Market, Gmail, Google eBooks, Google Maps, Google Maps Street View, Google Maps Navigation, Google Places, Google Latitude, Google Search, Google Calendar/Calendar Sync, Google Contacts/Contact Sync, Google Talk, Google Voice Search, YouTube, Google Camera, Google Download, Google Movie Studio, Google Mail, Google Videos
- Third Party Applications*
- Kaspersky® Tablet Security, Hardwood Backgammon by SilverCreek Games, Hardwood Euchre by SilverCreek Games, Hardwood Solitaire IV by SilverCreek Games, Hardwood Hearts by Silvercreek Games, Hardwood Spades by Silvercreek Games, Printer Share, Quickoffice®, Adobe® Reader, Netflix® SD Player, Zinio™
Connectivity
- HDMI
- Micro HDMI® port
- USB
- Micro-USB 2.0 On-The-Go port
- SD Card Slot
- Micro SD Card slot
- Headphone Jack
- 3.5mm stereo headphone jack
- Docking Connector
- Yes
- AC Adapter
- 10W Auto-sensing, 100-240V/50-60Hz input
Wireless & Networking
- Mobile Broadband
- None
- WiFi®*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth®
- Bluetooth® version 2.1
Physical Design & Finish
- Battery
- Prismatic Lithium Ion Battery (25Wh)
- Battery Life*
- Up to 8.5 hours
- Buttons
- Power, Volume Control, Screen Rotation Lock
- Weight*
- Starting at 1.18 lbs.
- Finish/Color
- Magnesium Alloy Surface in Medium Silver
- Warranty*
- 1 Year Standard Limited Warranty
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.