Excite™ 10 LE Tablet (32GB) featuring Android™ 4.0

Excite™ 10 LE Tablet (32GB) featuring Android™ 4.0

MSRP: $599.99
Excite 32gb-ics 5.00 out of 5.0 based on 2 user reviews. Average Customer Rating: 5.00 out of 5.0
Read Reviews (2)  | Write Reviews
Accessories for the Excite™ 10 LE Tablet (32GB)

Accessories
Covers And Cases
Docks
Power

More Excite 10 LE Series Tablets
10LE
16GB-ICS $529.99
32GB-ICS $599.99

Excite™ 10 LE Tablet (32GB) featuring Android™ 4.0 Specifications

General

Model Name
Excite™ 10 LE Tablet (32GB)
Model Number
AT205-T32I
Platform
Android™ 4.0, Ice Cream Sandwich; 5 customizable Home screens

Screen

Display*
10.1" high-resolution widescreen (1280x800)
Display Type
Wide-Viewing Angle, LED Backlit, Capacitive 10-finger Multi-touch
Aspect Ratio
16:10

Technology

Processor*
TI OMAP™ 4430 Dual-Core Processor
Graphics*
Texas Instruments Integrated Graphics
Memory
Internal 1GB LP-DDR2 RAM
Interface
Virtual Keyboard with Swype®
Storage*
32GB
Sensors
Ambient Light Sensor, Gyroscope, Accelerometer
Location
Digital Compass, GPS

Internet & Multimedia

Supported Formats
H.263, Adobe® Flash Supported, MIDI, H.264, AAC, AMR-WB, WMA, AMR-NB, MPEG-4, WAVE, Ogg Vorbis, Enhanced AAC+, MP3, WMV/VC-1

Audio

Speakers
Stereo Speakers
Sound Technologies
Toshiba Sound Enhancements, SRS® Premium Voice Pro Suite

Camera

Front Camera
2MP HD webcam with microphone
Back Camera
5MP webcam with auto-focus, digital zoom and LED flash, Up to 1080p video capture

Pre-Loaded Applications

Toshiba Software and Utilities*
TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Service Station, TOSHIBA File Manager, TOSHIBA User's Guide, TOSHIBA User Registration, TOSHIBA Media Player (DLNA-compatible), TOSHIBA News Place
Google and Android Apps*
Google Sound Recorder, Android™ Browser, Google Music, Android™ Market, Gmail™, Google eBooks™, Google Maps™, Google Maps Street View, Google Maps Navigation, Google Places, Google Latitude™, Google Search, Google Calendar/Calendar Sync, Google Contacts/Contact Sync, Google Talk™, Google Voice Search, YouTube™, Google Camera, Google Download, Google Movie Studio, Google Mail, Google Videos
Third Party Applications*
Kaspersky® Tablet Security, Hardwood Backgammon by SilverCreek Games, Hardwood Euchre by SilverCreek Games, Hardwood Solitaire IV by SilverCreek Games, Hardwood Hearts by Silvercreek Games, Hardwood Spades by Silvercreek Games, Printer Share™, Quickoffice®, Adobe® Reader, Netflix® SD Player, Zinio™

Connectivity

HDMI
Micro HDMI® port
USB
Micro-USB 2.0 On-The-Go port
SD Card Slot
Micro SD Card slot
Headphone Jack
3.5mm stereo headphone jack
Docking Connector
Yes
AC Adapter
10W Auto-sensing, 100-240V/50-60Hz input

Wireless & Networking

Mobile Broadband
None
WiFi®*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth®
Bluetooth® version 2.1

Physical Design & Finish

Battery
Prismatic Lithium Ion Battery (25Wh)
Battery Life*
Up to 8.5 hours
Buttons
Power, Volume Control, Screen Rotation Lock
Weight*
Starting at 1.18 lbs.
Finish/Color
Magnesium Alloy Surface in Medium Silver
Warranty*
1 Year Standard Limited Warranty
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Excite Tablets
  • 7.7 Series7.7 Series
    7.7 Series
    Fits in one hand
    High-res AMOLED & scratch resistant screen
    Quad-core processor
    Micro USB & SD ports
    Powered by Android™ 4.0
    Starts at: $499.99
  • 10 Series10 Series
    10 Series
    Sleek, stylish & durable
    High-res scratch resistant screen
    Quad-core processor
    Micro USB, HDMI & full size SD ports
    Powered by Android™ 4.0
    Starts at: $349.99
  • 10 LE Series10 LE Series
    10 LE Series
    Ultra thin design
    High-res scratch resistant screen
    Dual-core processor
    Micro USB, HDMI & SD ports
    Powered by Android™ 4.0
    Starts at: $529.99
  • 10 SE Series10 SE Series
    10 SE Series
    Affordable & durable
    High-res screen
    Quad-core processor
    Micro USB & SD ports
    Powered by Android™ 4.1
    Starts at: $299.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube