Thrive 10-inch

5 models available Starting at $379.99 $379.99
$559.99
Thrive 10-inch 4.53 out of 5.0 based on 164 user reviews.

Thrive 10" Tablet

  • A more complete tablet experience
  • Easy media sharing, capture and connectivity
  • Enjoy HD movies, games, photos, books and more

5 models starting at:
$
Choose a model to see detailed specs Shop 10-INCH Series

10” Thrive 10 Series Tablets

10” Thrive 10 Series Tablets

The perfect sum of all its parts

Want to enjoy your media, full-throttle web, amplified HD entertainment and everything Android™ everywhere? The Thrive™ 10” Tablet is the most complete, convenient and customizable tablet you can buy.

See it in actionSee it in action
Watch the video »

Awesome Viewing

With its high-res 10.1” diagonal wide-view LED-backlit display, it’s well-sized for surfing the Web, playing games or reading books. Its screen is also engineered with the Adaptive Display technology, which adjusts brightness and contrast to the surrounding light conditions.

Accelerated Everything

Offering serious horsepower for its size, this tablet is powered by the world's first mobile super-chip, NVIDIA® Tegra™ 2. Enjoy extreme multi-tasking with the dual-core processor, plus hardware-accelerated Adobe® Flash® and console-quality gaming with visuals powered by NVIDIA GeForce® — so you can enjoy your favorite games, thrill to high-def video and more.

An Array of Intuitive Sensors

This tablet PC knows where it is, and what’s up, thanks to a suite of sensors including a gyroscope, accelerometer, e- compass and GPS. Tilt it into a portrait or landscape format—through a full 360 degrees of rotation. Experience a whole new way to play games. Note your location most anywhere on Earth. Plus, take advantage of today’s popular map applications, photo tagging and more.

Full-size Ports

Take advantage of the array of full-size ports to swap pictures and files or expand your storage capabilities using the SD card slot. Plug into mini-USB and full-size USB 2.0 ports to share content with your other devices. And tap the full-size HDMI® port to see multimedia on a big screen TV.

Everything Android™

Founded on Android™ 3.2 platform and upgradable to Android™ 4.0, Ice Cream Sandwich, this tablet has been designed from the ground up to improve your experience with devices just like it. In addition you’ll get full access to Google™ Mobile Services, Android Apps, customization tools and more.

Removable Back Cover
and Battery

The removable slip-resistant and rubberized cover is comfortable to hold and comes in six vibrant colors (colored back covers sold separately), making it easy to personalize. This tablet also offers a user replaceable battery to keep you going longer.

Your Entertainment Hub

Enjoy and organize your music and videos in one convenient place. Download the free Netflix™ app and instantly watch TV shows & movies streaming from Netflix* directly on your tablet or watch them on your TV using the built-in HDMI® port. Thousands of movies are also available for rental through Android Market. Rock out on the go using the stereo speakers or built-in headphone jack — or plug in to the Multi-Dock (sold separately) to connect your own sound system.

* Not all features are included in all models. Choose a model and see detailed specifications for complete details. Google, the Google logo, Android, Android Market, Google Maps, Gmail, YouTube and Google Talk are trademarks of Google, Inc. All other products and names are the property of their respective owners. Product specifications are subject to change without notice. * Netflix membership required

Special Features

Resolution+® Video Enhancement

Resolution+® Video Enhancement

Make older photos, clips and movies look and feel more like HD with this innovation that upconverts standard-def movies, improving sharpness and color in real-time.

Dual Cameras

Dual Cameras

Chat, video conference and snap still pictures through a 2MP front webcam. And use a 5MP rear camera to capture photos & videos in high-def.

4G Mobile Broadband

4G Mobile Broadband

Download, email and access the Internet — far from mobile hotspots — using your carrier’s wireless broadband network.

Find
User Replaceable Battery

User Replaceable Battery

Keep your Thrive™ Tablet running stronger, faster, longer thanks to an easily replaceable battery. (Sold separately)

Choose a pre-configured Thrive™ 10-inch Tablet »

5 models starting at:
$
Shop 10-INCH Series

More Thrive Tablets
  • 7-inch7-inch
    7-inch
    Fits in the palm of your hand
    Entertainment-optimized performance
    Customizable features
    Convenient connectivity
    Android™ 3.2, Honeycomb
    Starts at: $379.99
  • 10-inch
    10-inch
    A complete Tablet experience
    Customizable features
    Superfast performance
    Amplified HD entertainment
    Powered by Android™ 3.2, Honeycomb
    Starts at: $379.99

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Hard Drives and Storage
Desktop External Drives
Portable External Drives
Accessories
dynadock®
Mobile Monitor
See All Accessories
Need Help Choosing A PC?
Laptop Finder
Computer Research Center

Tablets »

Excite™ Tablet
Thrive™ Tablet
Tablet Accessories
Tablet Finder

Televisions »

Internet Televisions
3D Televisions
LED Televisions
LCD Televisions
TV/DVD Combos
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Blu-ray Players
DVD Players
DVD Recorders
Camcorders
Electronics Accessories

Explore Toshiba »

Our History
Contact Us
Social Responsibility
Careers
Ways to Buy
Toshiba Events
Our Commercials
Press Room
Reseller Partners
Public/Private Sector
Connect
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube