Thrive™ 10" Tablet (16GB) - 4G Specifications
General
- Model Name
- Thrive 10" Tablet (16GB) - G
- Model Number
- AT105-T1016G
- Platform
- Android™ 3.2, Honeycomb; 5 customizable Home screens
Screen
- Display*
- 10.1" high-resolution widescreen (1280x800)
- Display Type
- Wide-Viewing Angle, LED Backlit, Multi-touch (supports optional capacitive stylus)
- Aspect Ratio
- 16:10
- Screen Technologies
- Toshiba Adaptive Display Technology, Toshiba Resolution+ Video Enhancement Technology
Technology
- Processor*
- NVIDIA® Tegra™ 2 Dual-Core Processor
- Graphics*
- NVIDIA® GeForce® Graphics
- Memory
- Internal 1GB DDR2 RAM
- Interface
- Virtual Keyboard with Swype®
- Storage*
- 16GB
- Sensors
- Ambient Light Sensor, Gyroscope, Accelerometer
- Location
- Digital Compass, GPS
Internet & Multimedia
- Supported Formats
- H.263, Adobe® Flash Supported, AAC+, MIDI, H.264, AAC, WMA, Enhanced AAC+, AMR-NB, MPEG-4, WAVE, Ogg Vorbis, MP3, AMR-WB
Audio
- Speakers
- Stereo Speakers
- Sound Technologies
- Toshiba Sound Enhancements, SRS® Premium Voice Suite
Camera
- Front Camera
- 2MP HD webcam with microphone
- Back Camera
- 5MP camera with auto-focus, digital zoom, 720p video capture
Pre-Loaded Applications
- Toshiba Software and Utilities*
- TOSHIBA App Place, TOSHIBA BookPlace, TOSHIBA Media Player, TOSHIBA Service Station, TOSHIBA Start Place, TOSHIBA File Manager, TOSHIBA User's Guide, TOSHIBA User Registration
- Google and Android Apps*
- Android Market, Google Music, Android Music Player, Google Movie Maker, Android Browser, Gmail, Google eBooks, Google Maps, Google Maps Street View, Google Maps Navigation, Google Places, Google Latitude, Google Search, Google Calendar/Calendar Sync, Google Contacts/Contact Sync, Google Talk, Google Voice Search, YouTube
- Third Party Applications*
- AT&T Connection Manager, Kaspersky® Tablet Security, LogMeIn® Ignition, Hardwood Backgammon by SilverCreek Games, Hardwood Euchre by SilverCreek Games, Hardwood Solitaire IV by SilverCreek Games, Hardwood Hearts by Silvercreek Games, Hardwood Spades by Silvercreek Games, MOG Music, Printer Share, Quickoffice®, Need for Speed Shift by EA Mobile
Connectivity
- HDMI
- Full-size HDMI® port
- USB
- Full-size USB 2.0 port, Mini USB 2.0 port
- SD Card Slot
- Full-size SD Card slot
- Headphone Jack
- 3.5mm stereo headphone jack
- Docking Connector
- Yes
- AC Adapter
- 30W Auto-sensing, 100-240V/50-60Hz input
Wireless & Networking
- Mobile Broadband
- 4G HSPA+
- WiFi®*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth®
- Bluetooth® version 2.1
Physical Design & Finish
- Battery
- Prismatic Lithium Ion Battery (23Wh)
- Battery Life*
- Up to 11.0 hours
- Buttons
- Power, Volume Control, Screen Rotation Lock, Back Cover Lock
- Weight*
- Starting at 1.60 lbs.
- Finish/Color
- Easy Grip Back Cover in Black Tie (User-replaceable)
- Warranty*
- 1 Year Standard Limited Warranty
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.