Thrive™ 10" Tablet (8GB)

Thrive™ 10" Tablet (8GB)

MSRP: $379.99
Thrive 8gb 4.38 out of 5.0 based on 25 user reviews. Average Customer Rating: 4.38 out of 5.0
Read Reviews (25) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at this similar line of laptops:
10 Series »
Accessories for the Thrive™ 10" Tablet (8GB)

Accessories
Covers And Cases
Docks
Power

Thrive™ 10" Tablet (8GB) Specifications

General

Model Name
Thrive™ 10" Tablet (8GB)
Model Number
AT105-T108
Platform
Android™ 3.2, Honeycomb; 5 customizable Home screens

Screen

Display*
10.1" high-resolution widescreen (1280x800)
Display Type
Wide-Viewing Angle, LED Backlit, Multi-touch (supports optional capacitive stylus)
Aspect Ratio
16:10
Screen Technologies
Toshiba Adaptive Display Technology, Toshiba Resolution+ Video Enhancement Technology

Technology

Processor*
NVIDIA® Tegra™ 2 Dual-Core Processor
Graphics*
NVIDIA® GeForce® Graphics
Memory
Internal 1GB DDR2 RAM
Interface
Virtual Keyboard with Swype®
Storage*
8GB
Sensors
Gyroscope, Accelerometer, Ambient Light Sensor
Location
Digital Compass, GPS

Internet & Multimedia

Supported Formats
MPEG-4, WAVE, H.263, Ogg Vorbis, MP3, AAC+, AMR-NB, H.264, AAC, Adobe® Flash, WMA, AMR-WB, Enhanced AAC+, MIDI

Audio

Speakers
Stereo Speakers
Sound Technologies
SRS® Premium Voice Suite, Toshiba Sound Enhancements

Camera

Front Camera
2MP webcam with microphone
Back Camera
5MP camera with auto-focus, 720p video capture

Pre-Loaded Applications

Toshiba Software and Utilities*
TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Media Player, TOSHIBA Service Station, TOSHIBA File Manager
Google and Android Apps*
Google Music, Android™ Music Player, Google Movie Maker, Android™ Browser, Android™ Market, Gmail™, Google eBooks™, Google Maps™, Google Maps Street View, Google Maps Navigation, Google Places, Google Latitude™, Google Search, Google Calendar/Calendar Sync, Google Contacts/Contact Sync, Google Voice Search, Google Talk™, YouTube™
Third Party Applications*
Kaspersky® Tablet Security, LogMeIn® Ignition, Hardwood Backgammon by SilverCreek Games, Hardwood Euchre by SilverCreek Games, Hardwood Solitaire IV by SilverCreek Games, Hardwood Hearts by Silvercreek Games, Hardwood Spades by Silvercreek Games, MOG Music, Printer Share™, Quickoffice®, Need for Speed™ Shift by EA Mobile

Connectivity

HDMI
Full-size HDMI® port
USB
Full-size USB 2.0 port, Mini USB 2.0 port
SD Card Slot
Full-size SD Card slot
Headphone Jack
3.5mm stereo headphone jack
Docking Connector
Yes
AC Adapter
30W Auto-sensing, 100-240V/50-60Hz input

Wireless & Networking

WiFi®*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth®
Bluetooth® version 3.0 + HS

Physical Design & Finish

Battery
Prismatic Lithium Ion Battery (23Wh)
Battery Life*
Up to 11.0 hours
Buttons
Back Cover Lock, Power, Volume Control, Screen Rotation Lock
Weight*
Starting at 1.60 lbs.
Finish/Color
Easy Grip Back Cover in Black Tie (User-replaceable)
Warranty*
1 Year Standard Limited Warranty
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.