Thrive 7-inch

2 models available Starting at $379.99 $379.99
$429.99
Thrive 7-inch 3.9 out of 5.0 based on 10 user reviews.

Thrive 7" Tablet

  • Lightweight and easy to hold
  • Gorgeous HD touchscreen
  • Web, games, books, movies and more

2 models starting at:
$
Choose a model to see detailed specs Shop 7-INCH Series

7.7” Thrive 7 Series Tablets

7.7” Thrive 7 Series Tablets

A more complete tablet in the palm of your hand.

Designed to deliver a more complete tablet experience, the Thrive™ 7” tablet delivers the web, games, books, movies, maps and more – all from a slim, lightweight device that’s easy to hold with just one hand. Simple to use and optimized for entertainment, this Wi-Fi tablet makes it easier than ever to stay connected and entertained while on-the-go.

See it in actionSee it in action
Watch the video »

Comfortable to hold in just one hand.

This slim, lightweight tablet delivers everything larger-screen tablets can do – but this one fits comfortably in just one hand. Standing at a slim .5-inches and weighing in at just 13.2 ounces, it fits easily into a bag or jacket. Typing is easier than ever with a on-screen keyboard featuring Swype® technology. It also features a soft, slip-resistant, Easy Grip surface, giving it an element of comfort that other tablets simply can’t match.

Entertainment-optimized Performance

Powered by the NVIDIA® Tegra™ 2 dual-core processor, the Thrive 7” tablet delivers entertainment-optimized performance, so you’ll enjoy speedier web browsing while having plenty of power for multi-tasking. It also features an NVIDIA GeForce® GPU and stereo speakers enhanced with premium audio technologies, so your games will pop and movies will come to life. And because this tablet supports Adobe® Flash™ content, you won’t miss a thing while surfing the web.

A Brilliant HD Touch Screen

See your favorite web sites and entertainment come to life on a vibrant 7” AutoBrite™ multi-touch LED backlit widescreen display. One of the only 7” tablets to feature a high-resolution 1280x800 native screen resolution, the Thrive 7” tablet also uses our exclusive adaptive display technology allowing the screen to auto-adjust contrast to your lighting environment – so you’ll always have the best view.

Enjoy Everything Android™

Powered by Android™ 3.2 and upgradable to Android 4.0, Ice Cream Sandwich, this tablet delivers an easy-to-use interface with more customizable features. Enjoy a variety of apps, plus a full suite of familiar Google apps, such as Gmail, Google Books, Google Maps, Google Music, Google Videos and more.

Do more. Share more. Connect more.

Capture photos and movies with a 5MP rear camera. Video chat with a 2MP front camera. Sync and share content using the built-in Mini USB port. Expand your storage capacity or enjoy easy file transfers with a Micro SD card slot. Share movies, photos and games on a big screen TV with a Micro HDMI® port. Connect wirelessly via Bluetooth. Even stream your favorite content to your DLNA devices across your home network with Toshiba Media Player. You can do it all without compromise.

* Not all features are included in all models. Choose a model and see detailed specifications for complete details. Google, the Google logo, Android, Android Market, Google Maps, Google eBooks, Gmail, YouTube, and Google Talk are all registered trademarks of Google, Inc.

Special Features

Built-in GPS

Built-in GPS

Note your location most anywhere on Earth thanks to the built-in GPS and take advantage of today’s popular map applications, photo tagging and more.

Bluetooth® Connectivity

Bluetooth® Connectivity

Along with built-in Wi-Fi®, you’ll also enjoy onboard Bluetooth®, which makes it easy to expand your comfort and convenience by using wireless gear.

Resolution+® Video Enhancement

Resolution+® Video Enhancement

Make older photos, clips and movies look and feel more like HD with this innovation that upconverts standard-def movies, improving sharpness and color in real-time.

Choose a pre-configured Thrive™ 7-inch Tablet »

2 models starting at:
$
Shop 7-INCH Series

More Thrive Tablets
  • 7-inch
    7-inch
    Fits in the palm of your hand
    Entertainment-optimized performance
    Customizable features
    Convenient connectivity
    Android™ 3.2, Honeycomb
    Starts at: $379.99
  • 10-inch10-inch
    10-inch
    A complete Tablet experience
    Customizable features
    Superfast performance
    Amplified HD entertainment
    Powered by Android™ 3.2, Honeycomb
    Starts at: $379.99

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Hard Drives and Storage
Desktop External Drives
Portable External Drives
Accessories
dynadock®
Mobile Monitor
See All Accessories
Need Help Choosing A PC?
Laptop Finder
Computer Research Center

Tablets »

Excite™ Tablet
Thrive™ Tablet
Tablet Accessories
Tablet Finder

Televisions »

Internet Televisions
3D Televisions
LED Televisions
LCD Televisions
TV/DVD Combos
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Blu-ray Players
DVD Players
DVD Recorders
Camcorders
Electronics Accessories

Explore Toshiba »

Our History
Contact Us
Social Responsibility
Careers
Ways to Buy
Toshiba Events
Our Commercials
Press Room
Reseller Partners
Public/Private Sector
Connect
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube