Thrive™ 7" Tablet (16GB) Specifications
General
- Model Name
- Thrive 7" Tablet (16GB)
- Model Number
- AT1S5-T16
- Platform
- Android™ 3.2, Honeycomb; 5 customizable Home screens
Screen
- Display*
- 7.0" high-resolution widescreen (1280x800)
- Display Type
- Wide-Viewing Angle, LED Backlit, Multi-touch (supports optional capacitive stylus)
- Aspect Ratio
- 16:10
- Screen Technologies
- Toshiba Adaptive Display Technology, Toshiba Resolution+ Video Enhancement Technology
Technology
- Processor*
- NVIDIA® Tegra™ 2 Dual-Core Processor
- Graphics*
- NVIDIA® GeForce® Graphics
- Memory
- Internal 1GB LPDDR2 RAM
- Interface
- Virtual Keyboard with Swype®
- Storage*
- 16GB
- Sensors
- Gyroscope, Accelerometer, Ambient Light Sensor
- Location
- Digital Compass, GPS
Internet & Multimedia
- Supported Formats
- MPEG-4, WAVE, H.263, Ogg Vorbis, MP3, AAC+, AMR-NB, H.264, AAC, Adobe® Flash, WMA, AMR-WB, Enhanced AAC+, MIDI
Audio
- Speakers
- Stereo Speakers
- Sound Technologies
- SRS® Premium Voice Suite, Toshiba Sound Enhancements
Camera
- Front Camera
- 2MP HD webcam with microphone
- Back Camera
- 5MP camera with auto-focus, digital zoom, LED flash, 720p video capture
Pre-Loaded Applications
- Toshiba Software and Utilities*
- TOSHIBA Media Player, TOSHIBA Service Station, TOSHIBA File Manager, TOSHIBA User's Guide, TOSHIBA User Registration
- Google and Android Apps*
- Google Movie Maker, Android Browser, Android Market, Android Music Player, Gmail, Google eBooks, Google Maps, Google Maps Street View, Google Maps Navigation, Google Places, Google Latitude, Google Search, Google Calendar/Calendar Sync, Google Contacts/Contact Sync, Google Talk, Google Voice Search, YouTube
- Third Party Applications*
- Kaspersky® Tablet Security, Hardwood Backgammon by SilverCreek Games, Hardwood Euchre by SilverCreek Games, Hardwood Solitaire IV by SilverCreek Games, Hardwood Hearts by Silvercreek Games, Hardwood Spades by Silvercreek Games, MOG Music, Printer Share, Quickoffice®, Need for Speed Shift by EA Mobile
Connectivity
- HDMI
- Micro HDMI® port
- USB
- Mini USB 2.0 port
- SD Card Slot
- Micro SD Card slot
- Headphone Jack
- 3.5mm stereo headphone jack
- Docking Connector
- Yes
- AC Adapter
- 10.7W Auto-sensing, 100-240V/50-60Hz input
Wireless & Networking
- WiFi®*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth®
- Bluetooth® version 2.1
Physical Design & Finish
- Battery
- Prismatic Lithium Ion Battery (15Wh)
- Battery Life*
- Up to 6.0 hours
- Buttons
- Power, Volume Control
- Weight*
- Starting at 0.83 lbs.
- Finish/Color
- Easy Grip Back Cover in Black Tie
- Warranty*
- 1 Year Standard Limited Warranty
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.