Toshiba 42TL515U  - 42" class 1080p 240Hz 3D LED TV

Toshiba 42TL515U - 42" class 1080p 240Hz 3D LED TV

MSRP: $1,099.99 Tv 42tl515u 3.93 out of 5.0 based on 13 user reviews. Average Customer Rating: 3.93 out of 5.0
Read Reviews (13)  | Write Reviews

May also be available at these dealers

Toshiba 42TL515U 42" class 3D LED TV Overview

3D 3D TL515U Front Side Angle

3D all day

Why just watch the scene when you can be part of it? Experience Toshiba’s 42” class TL515U LED HDTV, delivering eye-popping movies and games in Natural 3D, plus brilliant 1080p full HD imagery in 2D.

TL515U Front Side Angle

A new dimension of fun

Together with an integrated Gaming Mode that reduces controller delay, this Natural 3D technology is ideal for those who want to enjoy in-your-face action all afternoon. But whatever you’re watching, local dimming will improve blacks and contrast ratios for an unforgettable picture, and AutoView® will adjust for ambient room light. Cheer better fast-paced video and sports, thanks to our exclusive CineSpeed® panel and ClearScan® 240Hz anti-blur technology.

Best of the web

Network with your friends, post pictures and do a whole lot more using our NetTV package with Yahoo!® Widgets. You’ll also have all the HDMI® ports you need to create a great home theater, and enjoy in-home connectivity minus the cable clutter with built-in Wi-Fi®. Offered in a wide range of sizes to suit any size room or situation, sporting a new ultrathin, chrome-trimmed black-brushed aluminum design and a cool illuminated remote, the TL515U LED HDTV is Natural 3D all dressed up.

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More TVs
  • Internet TVsInternet TVs
    Internet TVs
    Built-in Wi-Fi®
    Superior visuals
    Internet TV Apps
    Ultra thin and elegant design
    Power-efficient TVs
    Starts at: $849.99
  • 3D TVs
    3D TVs
    3D entertainment
    Stunning visuals
    Built-in Wi-Fi®
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $849.99
  • LED TVsLED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $199.99
  • LCD TVsLCD TVs
    LCD TVs
    Brilliant high-definition visuals
    Clear natural sound
    Convenient set of connectivity features
    Various screen sizes
    Starts at: $349.99
  • TV/DVD CombosTV/DVD Combos
    TV/DVD Combos
    Convenient two-in-one device
    High Definition 720p viewing
    Eco-smart design
    Wall-mountable
    Starts at: $249.99

Toshiba Product Locator

xhide feature

Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Hard Drives and Storage
Desktop External Drives
Portable External Drives
Accessories
dynadock®
Mobile Monitor
See All Accessories
Need Help Choosing A PC?
Laptop Finder
Computer Research Center

Tablets »

Excite™ Tablet
Thrive™ Tablet
Tablet Accessories
Tablet Finder

Televisions »

Internet Televisions
3D Televisions
LED Televisions
LCD Televisions
TV/DVD Combos
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Blu-ray Players
DVD Players
DVD Recorders
Camcorders
Electronics Accessories

Explore Toshiba »

Our History
Contact Us
Social Responsibility
Careers
Ways to Buy
Toshiba Events
Our Commercials
Press Room
Reseller Partners
Public/Private Sector
Connect
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube