Toshiba 40E210U 40" class LCD TV Specifications
download detailed spec sheet PDF
Summary
- Screen Size
- 40" diagonal widescreen
- Screen Size Class
- 40"
- Display Type
- LCD
- Native Display Resolution
- 1920x1080
- Refresh Rate
- 60Hz
Video
- Video Resolution*
- 1080p
- DynaLight Dynamic Backlight Control
- Yes
- Gaming Mode
- Yes
Audio
- Speaker System
- Invisible
Inputs/Outputs
- HDMI*
- 2 ports
- ColorStream Component Video (Y/Pb/Pr)
- 1 port
- USB Port
- 1 port
Features
- Input Labeling
- Yes
- Channel Browser
- Yes
- Sleep Timer
- Yes
- Remote Control*
- Remote Control
Physical Description
- Width
- 38.78" (38.78" with stand)
- Height
- 25.96" (25.96" with stand)
- Depth
- 11.61" (with stand)
- Width (Shipping)
- 42.17"
- Height (Shipping)
- 31.10"
- Depth (Shipping)
- 7.40"
- Weight
- 31.09 lbs (33.07 lbs with stand)
- Weight (Shipping)
- 42.99 lbs
Wall Mount Specifications
- VESA® Mounting Pattern*
- 200mm x 100mm
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.