Toshiba 46G310U - 46" class 1080p 120Hz LCD TV

Toshiba 46G310U - 46" class 1080p 120Hz LCD TV

MSRP: $799.99 Tv 46g310u 3.28 out of 5.0 based on 18 user reviews. Average Customer Rating: 3.28 out of 5.0
Read Reviews (18)  | Write Reviews

May also be available at these dealers

Toshiba 46G310U 46" class LCD TV Overview

G310U Front Side Angle

Gaze in amazement

Think you need to break your budget to enjoy blockbuster HD entertainment? Not with this Toshiba LCD HDTV. Featuring all-new designs, and offered in 46"class 46G310U, this value-packed television looks great and works great in a living room, kitchen or bedroom. Watch your favorite movies and programming in 1080p full HD.

Savor spectacular scenes

Relish fast-action sports or edge-of-your-seat gaming
clearly thanks to our exclusive CineSpeed® Panel or
ClearFrame™ 120Hz technology. Our CineSpeed®
Panel delivers better high-speed video that is
necessary for cleaner high-action home theater images.
Plus, its wide viewing angle ensures you’ll always have the
best seat in the house—no matter where you pull up a chair.
ClearFrame™ 120Hz doubles the standard frame rates to create a 120Hz effect that reduces any blurring caused by high-speed video. Using advanced computer processing, it improves picture clarity without impacting brightness or adding flicker.

G310U Input Ports View

Step up. Connect up

Show your latest vacation videos and pics with a high-res PC connection. And do it all with the assurance of famous Toshiba quality and reliability. Want more memorable entertainment for your money? Our LCD HDTV series delivers.

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More TVs
  • Internet TVsInternet TVs
    Internet TVs
    Built-in Wi-Fi®
    Superior visuals
    Internet TV Apps
    Ultra thin and elegant design
    Power-efficient TVs
    Starts at: $849.99
  • 3D TVs3D TVs
    3D TVs
    3D entertainment
    Stunning visuals
    Built-in Wi-Fi®
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $849.99
  • LED TVsLED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $199.99
  • LCD TVs
    LCD TVs
    Brilliant high-definition visuals
    Clear natural sound
    Convenient set of connectivity features
    Various screen sizes
    Starts at: $349.99
  • TV/DVD CombosTV/DVD Combos
    TV/DVD Combos
    Convenient two-in-one device
    High Definition 720p viewing
    Eco-smart design
    Wall-mountable
    Starts at: $249.99

Toshiba Product Locator

xhide feature

Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Hard Drives and Storage
Desktop External Drives
Portable External Drives
Accessories
dynadock®
Mobile Monitor
See All Accessories
Need Help Choosing A PC?
Laptop Finder
Computer Research Center

Tablets »

Excite™ Tablet
Thrive™ Tablet
Tablet Accessories
Tablet Finder

Televisions »

Internet Televisions
3D Televisions
LED Televisions
LCD Televisions
TV/DVD Combos
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Blu-ray Players
DVD Players
DVD Recorders
Camcorders
Electronics Accessories

Explore Toshiba »

Our History
Contact Us
Social Responsibility
Careers
Ways to Buy
Toshiba Events
Our Commercials
Press Room
Reseller Partners
Public/Private Sector
Connect
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube