Toshiba 23L1350U 23" class LED TV Specifications
Summary
- Screen Size
- 23.0" diagonal screensize
- Screen Size Class
- 23"
- Display Type
- LED
- Refresh Rate
- 60Hz
- Design
- High Glass Black with Metal Neck
Video
- Video Resolution*
- 1080p
- DynaLight Dynamic Backlight Control
- Yes
- Gaming Mode
- Yes
- Dynamic Picture Mode
- Yes
- ColorMaster
- Yes
Audio
- Audyssey® Audio Technology
- Audyssey EQ®
Inputs/Outputs
- Composite
- 1 (shared)
- HDMI*
- 3 ports
- ColorStream Component Video (Y/Pb/Pr)
- 1
- USB Media
- Yes
Features
- 3D Capability*
- No
- Internet Capability*
- No
- Built-in WiFi
- No
- Remote Control*
- Remote Control
- ENERGY STAR® TV
- Yes
Physical Description
- Width
- 21.5" (21.5" with stand)
- Height
- 13.1" (15.3" with stand)
- Depth
- 2.2" (6.4" with stand)
- Width (Shipping)
- 23.7"
- Height (Shipping)
- 15.6"
- Depth (Shipping)
- 5.5"
- Weight
- 8.4 lbs (9.0 lbs with stand)
- Weight (Shipping)
- 11.5 lbs
Wall Mount Specifications
- VESA® Mounting Pattern*
- 100mm x 100mm
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.