Toshiba 23L2300U 23" Class 720P LED TV

Toshiba 23L2300U 23" Class 720P LED TV

MSRP: $259.99
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other LED TVs that are available:
LED TVs »

Toshiba 23L2300U 23" Class LED TV Overview

SIT BACK AND ENJOY—EVERYTHING

Turn on the versatile, extra-stylish L2300 LED HDTV series and light up any room—with great gaming, shows or movies, even as an extra monitor for productivity. Offered in a wide range of sizes with all the features you want, these TVs deliver a rich, vibrant HD picture with incredible brightness and sharp contrast, along with awesome sound and excellent energy efficiency. With exceptional good looks, it’s sure to make this year’s best dressed list.


BYE-BYE,BLUR

Enjoy clearer fast-action sports and video with ClearScan® 120Hz, which doubles the screen refresh rate.

ClearScan® On Off

* The above simulated images are intended to help illustrate how a specific function operates and are not indicative of actual relative differences.


LED TV Ultra Slim

BEAUTIFUL, ULTRA-SLIM DESIGN

Energy-efficient LED backlight for vibrant HD picture quality with sharp contrast for lifelike images with natural shadows and highlights. Brag about the all-new, slim, sophisticated design with curved corners and a sleek stand.

Audyssey EQ

LISTEN UP

Enjoy clear, well-balanced sound with Audyssey EQ® and ABX audio technologies.

Plug In

PLUG IN

Plug into a Full Jack Pack. Hook up external speakers or an AV receiver. Share stuff from your laptop with a high-def PC port. Tap a ColorStream® HD component connection. And use a USB port for slideshows, video or music from a USB stick.

Dynamic Picture Mode

DYNAMIC PICTURE MODE

Get set for maximum contrast, clarity and color saturation with a Dynamic Picture Mode.

Colormaster

COLORMASTER™

Easily adjust hue, saturation and brightness using ColorMaster™ for complete six-color management.

PULL OUT ALL THE STOPS

For diehard gamers, a special Game Mode reduces controller delay for edge-of-your seat action. For parents of gamers, a Gaming Timer lets you establish limits for playing, and locks the input when your preset time expires.


MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $199.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $419.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube