Toshiba 24SL415U - 24" class 1080p 60Hz LED TV

Toshiba 24SL415U - 24" class 1080p 60Hz LED TV

Tv 24sl415u 3.50 out of 5.0 based on 4 user reviews. Average Customer Rating: 3.50 out of 5.0
Read Reviews (4) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other LED TVs that are available:
LED TVs »

Toshiba 24SL415U 24" class LED TV Specifications

Summary

Screen Size
23.5" diagonal widescreen
Screen Size Class
24"
Display Type
LED
Native Display Resolution
1920x1080
Refresh Rate
60Hz

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
Gaming Mode
Yes

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
4
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
2 ports
Ethernet Port (RJ-45)
1

Features

3D Capability*
No
DLNA Certified
Yes
Internet Capability*
Yes
Built-in WiFi
Yes
Input Labeling
Yes
Channel Browser
Yes
Sleep Timer
Yes
Remote Control*
Universal Remote

Physical Description

Width
22.96" (22.96" with stand)
Height
14.63" (16.13" with stand)

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $199.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $419.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.