Toshiba 26SL400U - 26" class 720p 60Hz LED TV

Toshiba 26SL400U - 26" class 720p 60Hz LED TV

MSRP: $499.99
Tv 26sl400u 5.00 out of 5.0 based on 1 user reviews. Average Customer Rating: 5.00 out of 5.0
Read Reviews (1) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other LED TVs that are available:
LED TVs »

Toshiba 26SL400U 26" class LED TV Specifications

Summary

Screen Size
26" diagonal widescreen
Screen Size Class
26"
Display Type
LED
Native Display Resolution
1280x720
Refresh Rate
60Hz

Video

Video Resolution*
720p
DynaLight Dynamic Backlight Control
Yes
TheaterWide Modes
Full/TW1/TW2/TW3/Natural/4:3 HD/Native/Dot by Dot
Picture Preference Modes
Sports/Standard/Movie/PC/Preferences
Color Temperature Control
Yes
Static Gamma
Yes
Digital Noise Reduction
Yes
Channel/Input Lock
Yes
Gaming Mode
Yes
Cinema Mode 24fps Capability*
3:2 Pull-Down
Film Stabilization
No
PixelPure 5G
No

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
2 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
1 port
Ethernet Port (RJ-45)
None

Features

DLNA Certified
No
Wireless HD
No
InstaPort Fast HDMI Switching
No
Built-in TV Tuning
NTSC/ATSC/QAM in the Clear
Auto Aspect Control
Yes
Input Labeling
Yes
Channel Labeling
Yes
Channel Browser
Yes
Sleep Timer
Yes
Photo Frame Capability
Yes
Remote Control*
Included
Touch Panel Control
No

Physical Description

Width
25.40" (25.40" with stand)
Height
15.90" (17.22" with stand)
Depth
1.38" (7.36" with stand)
Width (Shipping)
31.93"
Height (Shipping)
19.37"
Depth (Shipping)
5.31"
Weight
11.9 lbs (13.2 lbs with stand)
Weight (Shipping)
19.8 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
200mm x 100mm
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $219.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $449.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.