Toshiba 32L2200U 32" class LED TV Specifications
Summary
- Screen Size
- 31.5" diagonal widescreen
- Screen Size Class
- 32"
- Display Type
- LED
- Refresh Rate
- 60Hz
- Design
- Aero Cosmetic Design
Video
- Video Resolution*
- 720p
- DynaLight Dynamic Backlight Control
- Yes
- Gaming Mode
- Yes
- Dynamic Picture Mode
- Yes
Audio
- Audyssey® Audio Technology
- Audyssey EQ® , Audyssey ABX
Inputs/Outputs
- HDMI*
- 2 ports
- ColorStream Component Video (Y/Pb/Pr)
- 1
- USB Media
- Yes
Features
- 3D Capability*
- No
- Internet Capability*
- No
- Built-in WiFi
- No
- Remote Control*
- Remote Control
- ENERGY STAR® TV
- Yes
Physical Description
- Width
- 29" (29" with stand)
- Height
- 18" (19.6" with stand)
- Depth
- 3.1" (7.9" with stand)
- Width (Shipping)
- 31.7"
- Height (Shipping)
- 21"
- Depth (Shipping)
- 6.1"
- Weight
- 14.3 lbs (15.4 lbs with stand)
- Weight (Shipping)
- 22 lbs
Wall Mount Specifications
- VESA® Mounting Pattern*
- 200mm x 400mm
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.